Fire Pump Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 365TSC Frame, DP

Fire Pump Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 365TSC Frame, DP
Part#: 365TSTDBD6028
Catalog#: GT0285
Model#: 365TSTDBD6028BA
Weight: 862 lb
List Price: $8,046.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Provisions for Drip Cover
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 & 60 Hp |
Output KW | Output KW: 56.0 & 45.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1780 & 1480 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 365TSC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 & 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 171/85.5 & 166/83 A | Power Factor | Power Factor: 86.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0835 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 1.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TSC |
Current | Current: 171.0/85.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620749-200 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 56 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 365 |
Efficiency | Efficiency: 95 % | Packaged Length | Packaged Length: 46.00 IN |
Weight | Weight: 862.00 LB | UPC | UPC: 722856213778 |
Packaged Width | Packaged Width: 38.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 30.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 27.80 | 25%: 34.20 | 50%: 48.20 | 75%: 65.80 | 100%: 85.50 | 115%: 98.20 | 125%: 107.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 15.00 | 50%: 29.50 | 75%: 44.00 | 100%: 59.00 | 115%: 68.00 | 125%: 74.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.2 | 75%: 95.5 | 100%: 95.0 | 115%: 94.5 | 125%: 94.2 |
% of Rated Load: Power Factor (%) | 0%: 4.2 | 25%: 55.2 | 50%: 76.5 | 75%: 84.2 | 100%: 86.8 | 115%: 87.2 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,778 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.50 | 100%: 221.20 | 115%: 255.00 | 125%: 277.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 515.00 | Current (%): 605.0 | Torque (ft-lbs): 420.00 | Torque (%): 190.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 595.00 | Current (%): 695.0 | Torque (ft-lbs): 505.00 | Torque (%): 230.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 27.80 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.2 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 475.00 | Current (%): 555.0 | Torque (ft-lbs): 425.00 | Torque (%): 195.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 85.50 | Current (%): 100.0 | Torque (ft-lbs): 221.20 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): 86.8 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 320.00 | Current (%): 375.0 | Torque (ft-lbs): 595.00 | Torque (%): 270.0 | Speed (RPM): 1,690 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 425.00 | Current (%): 500.0 | Torque (ft-lbs): 525.00 | Torque (%): 240.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!