General Purpose Motor, 75 HP, 3 Ph, 60 Hz, 190/380 V, 1800 RPM, 365TS Frame, DP

General Purpose Motor, 75 HP, 3 Ph, 60 Hz, 190/380 V, 1800 RPM, 365TS Frame, DP
Part#: 365TSTDBD4347
Catalog#: U1563
Model#: 365TSTDBD4347BA
Weight: 759 lb
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Red paint, Bearing Caps both ends, Grease Fittings with pipe plugs, Modifications and Kits are available
- 50°C Ambient, 1.15SF Sine Wave Power Only
- UL file EX5190, CSA file LR2025 and CE mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 190/380 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 205.0/103.0 A | Power Factor | Power Factor: 88.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .1171 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 1.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 205.0/103.0 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: EE7358 | Outline Drawing | Outline Drawing: SS620748-200 |
Voltage | Voltage: 190/380 V | Output KW | Output KW: 56 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 365 |
Efficiency | Efficiency: 94.1 % | Packaged Length | Packaged Length: 39.00 IN |
Weight | Weight: 759.00 LB | UPC | UPC: 722856212665 |
Packaged Width | Packaged Width: 32.25 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 28.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 26.39 | 25%: 36.07 | 50%: 54.72 | 75%: 77.23 | 100%: 102.65 | 115%: 118.87 | 125%: 130.49 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 15.20 | 50%: 29.50 | 75%: 44.50 | 100%: 59.50 | 115%: 69.00 | 125%: 75.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.5 | 50%: 94.8 | 75%: 94.8 | 100%: 94.1 | 115%: 93.5 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 5.8 | 25%: 64.5 | 50%: 82.5 | 75%: 87.5 | 100%: 88.5 | 115%: 88.5 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 100.0 | 125%: 115.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 54.80 | 50%: 110.00 | 75%: 165.50 | 100%: 221.50 | 115%: 255.00 | 125%: 277.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 375.00 | Current (%): 440.0 | Torque (ft-lbs): 480.00 | Torque (%): 220.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 285.00 | Current (%): 335.0 | Torque (ft-lbs): 525.00 | Torque (%): 240.0 | Speed (RPM): 1,695 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 21.80 | Current (%): 25.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.8 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 520.00 | Current (%): 615.0 | Torque (ft-lbs): 465.00 | Torque (%): 210.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 40.0 | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 84.80 | Current (%): 100.0 | Torque (ft-lbs): 221.50 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): 0.00 | Power Factor (%): 88.5 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 415.00 | Current (%): 490.0 | Torque (ft-lbs): 390.00 | Torque (%): 175.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 450.00 | Current (%): 535.0 | Torque (ft-lbs): 385.00 | Torque (%): 175.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!