Severe Duty Motor, 75 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 365TS Frame, TEFC

Severe Duty Motor, 75 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 365TS Frame, TEFC
Part#: 365TSHFCD19034
Catalog#: W593B
Model#: 365TSHFCD19034CC
Weight: 981.23 lb
List Price: $12,987.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2022
- Meets IEEE-841 standard for severe duty applications
- 100% cast iron construction for rigidity and reduced vibration
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- IP56 protection
- MAX GUARD® Class H insulation system
- Constant torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 85 A | Power Factor | Power Factor: 87.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .076 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 1.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 85 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS557663-200 |
Voltage | Voltage: 460 V | Output KW | Output KW: 56 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 365 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.5 % |
Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 981.23 LB |
UPC | UPC: 722856190444 | Packaged Width | Packaged Width: 32.25 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 26.92 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 26.50 | 25%: 33.50 | 50%: 48.00 | 75%: 66.00 | 100%: 86.00 | 115%: 99.00 | 125%: 108.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 15.00 | 50%: 29.20 | 75%: 43.80 | 100%: 58.80 | 115%: 67.50 | 125%: 74.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 56.5 | 50%: 77.0 | 75%: 83.5 | 100%: 86.0 | 115%: 86.5 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,770 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.50 | 100%: 221.00 | 115%: 255.00 | 125%: 277.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 542.00 | Current (%): 650.0 | Torque (ft-lbs): 400.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 38.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 26.50 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.0 | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 86.00 | Current (%): 100.0 | Torque (ft-lbs): 222.00 | Torque (%): 100.0 | Speed (RPM): 1,764 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 440.00 | Current (%): 520.0 | Torque (ft-lbs): 325.00 | Torque (%): 190.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 322.00 | Current (%): 380.0 | Torque (ft-lbs): 625.00 | Torque (%): 280.0 | Speed (RPM): 1,710 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 395.00 | Current (%): 465.0 | Torque (ft-lbs): 425.00 | Torque (%): 240.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 480.00 | Current (%): 565.0 | Torque (ft-lbs): 350.00 | Torque (%): 190.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!