Encoder Motor, 75 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 365T Frame, TEFC

Encoder Motor, 75 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 365T Frame, TEFC

Part#: 365THFS8036

Catalog#: Y574

Model#: 365THFS8036EU

Weight: 1061 lb

List Price: $23,448.00

Key Features


  • MAX GUARD® Class H insulation system
  • Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
  • Constant HP operation to twice base speed (143-256 frame);1.5 times base (all others)
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, class F)
  • Blue Chip quality, cast iron frame and brackets
  • Patented “fracket” design (TEBC enclosure)

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 230/460 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1
Frame Frame: 365T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 184.0/92.0 A Power Factor Power Factor: 82
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6314 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6312
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .064 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 34.71 in
Frame Length Frame Length: 14.50 in Shaft Diameter Shaft Diameter: 2.375 in
Shaft Extension Shaft Extension: 6.12 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Current Current: 184.0/92.0 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Connection Drawing Connection Drawing: A-EE7308T Outline Drawing Outline Drawing: B-SS515985-1450
Voltage Voltage: 230/460 V Output KW Output KW: 56 kW
Output HP Output HP: 75 Hp Frame Size Frame Size: 365
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 37.88 IN Weight Weight: 1061.00 LB
UPC UPC: 722856025272 Packaged Width Packaged Width: 31.88 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 26.93 IN
% of Rated Load0%25%50%75%100%125%150%200%
% of Rated Load: Current (Amps) 0%: 42.50 25%: 47.50 50%: 59.00 75%: 75.00 100%: 92.00 125%: 112.00 150%: 0.00 200%: 0.00
% of Rated Load: Rated Output (KW) 0%: 2.50 25%: 15.80 50%: 30.00 75%: 44.50 100%: 59.50 125%: 74.50 150%: 0.00 200%: 0.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.5 50%: 93.0 75%: 94.1 100%: 94.1 125%: 93.6 150%: 0.0 200%: 0.0
% of Rated Load: Power Factor (%) 0%: 5.5 25%: 41.0 50%: 64.0 75%: 75.0 100%: 82.0 125%: 84.0 150%: 0.0 200%: 0.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,790 75%: 1,785 100%: 1,780 125%: 1,775 150%: 0 200%: 0
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 125%: 0.0 150%: 0.0 200%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 55.00 50%: 110.00 75%: 165.00 100%: 221.00 125%: 278.00 150%: 0.00 200%: 0.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 125%: 150%: 200%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 720.00 Current (%): 783.0 Torque (ft-lbs): 560.00 Torque (%): 253.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 36.0 Rated Output (Hp): 75.00
Curvepoint: Break-Down Current (Amps): 400.00 Current (%): 435.0 Torque (ft-lbs): 740.00 Torque (%): 335.0 Speed (RPM): 1,675 Rated Output (KW): Power Factor (%): 68.0 Rated Output (Hp): 75.00
Curvepoint: Pull-Up Current (Amps): 650.00 Current (%): 707.0 Torque (ft-lbs): 500.00 Torque (%): 226.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: No Load Current (Amps): 40.00 Current (%): 43.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: Full Load Current (Amps): 93.00 Current (%): 101.0 Torque (ft-lbs): 221.00 Torque (%): 100.0 Speed (RPM): 1,780 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: 1/3 Current (Amps): 700.00 Current (%): 761.0 Torque (ft-lbs): 475.00 Torque (%): 215.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00
Curvepoint: 2/3 Current (Amps): 550.00 Current (%): 598.0 Torque (ft-lbs): 600.00 Torque (%): 271.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 75.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle