Encoder Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 364TC Frame, TEBC-AXIAL
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/274/015/Article_364THFCD8046_Still01_9.jpg)
Encoder Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 364TC Frame, TEBC-AXIAL
Part#: 364THFCD8391
Catalog#: Y585A
Model#: 364THFCD8391AA
Weight: 900 lb
List Price: $28,542.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 1.5 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 30 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1185 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 364TC | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93.3 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 91.0/45.5 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .2402 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 91.0/45.5 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1185 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS621114-100 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 30 kW |
Output HP | Output HP: 40 Hp | Frame Size | Frame Size: 364 |
Efficiency | Efficiency: 93.3 % | Packaged Length | Packaged Length: 56.00 IN |
Weight | Weight: 900.00 LB | UPC | UPC: 722856206930 |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 35.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 15.50 | 25%: 18.50 | 50%: 26.00 | 75%: 35.00 | 100%: 45.50 | 115%: 52.50 | 125%: 57.00 | 150%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.65 | 25%: 8.20 | 50%: 15.90 | 75%: 23.80 | 100%: 31.80 | 115%: 36.80 | 125%: 40.00 | 150%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.1 | 50%: 93.5 | 75%: 93.9 | 100%: 93.3 | 115%: 93.0 | 125%: 92.5 | 150%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 54.0 | 50%: 76.0 | 75%: 84.0 | 100%: 86.0 | 115%: 88.0 | 125%: 88.0 | 150%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,192 | 75%: 1,188 | 100%: 1,185 | 115%: 1,182 | 125%: 1,180 | 150%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 44.00 | 50%: 88.00 | 75%: 132.00 | 100%: 177.00 | 115%: 204.00 | 125%: 222.00 | 150%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 46.00 | Current (%): 100.0 | Torque (ft-lbs): 177.00 | Torque (%): 100.0 | Speed (RPM): 1,185 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 40.00 |
Curvepoint: Break-Down | Current (Amps): 212.00 | Current (%): 461.0 | Torque (ft-lbs): 539.00 | Torque (%): 305.0 | Speed (RPM): 1,090 | Rated Output (KW): 0.00 | Power Factor (%): 69.0 | Rated Output (Hp): 40.00 |
Curvepoint: Locked-Rotor | Current (Amps): 328.00 | Current (%): 713.0 | Torque (ft-lbs): 230.00 | Torque (%): 130.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 35.0 | Rated Output (Hp): 40.00 |
Efficiency
Information not available at the moment. Please check back later!