General Purpose Motor, 50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 326T Frame, TEFC

General Purpose Motor, 50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 326T Frame, TEFC

Part#: 326TTFC6031

Catalog#: U659A

Model#: 326TTFC6031AA

Weight: 684 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Suitable for use on a VFD. Variable Torque and Constant Torque (as noted)
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • F1 conduit box on Rigid Base, F3 on C-Face Footed (Rigid Base) motors
  • Bearing Current Protection (BCP), as noted
  • Shaft slinger, Class F insulation
  • C-Face Footed models are rated 60/50 Hz, same HP
  • Motors accept C-face kits, as noted

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37 kW Voltage Voltage: 575 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 326T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 47 A Power Factor Power Factor: 84
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6312
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .135 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 31.02 in
Shaft Diameter Shaft Diameter: 2.125 in Shaft Extension Shaft Extension: 5.25 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 47 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Connection Drawing Connection Drawing: 00519001ME Outline Drawing Outline Drawing: 169541.60LN
Voltage Voltage: 575 V Output KW Output KW: 37 kW
Output HP Output HP: 50 Hp Frame Size Frame Size: 326
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.5 %
Packaged Length Packaged Length: 31.25 IN Weight Weight: 684.00 LB
UPC UPC: 722856018182 Packaged Width Packaged Width: 22.25 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 18.00 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 16.00 25%: 19.50 50%: 27.00 75%: 36.50 100%: 47.00 115%: 54.00 125%: 58.50 150%: 71.50
% of Rated Load: Rated Output (KW) 0%: 0.00 25%: 0.00 50%: 0.00 75%: 0.00 100%: 0.00 115%: 0.00 125%: 0.00 150%: 0.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.7 50%: 94.5 75%: 94.5 100%: 94.5 115%: 93.6 125%: 93.6 150%: 92.4
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 51.5 50%: 73.0 75%: 81.0 100%: 84.0 115%: 84.5 125%: 85.0 150%: 84.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,790 75%: 1,785 100%: 1,780 115%: 1,778 125%: 1,770 150%: 1,760
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 67.5 115%: 0.0 125%: 112.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 36.50 50%: 73.50 75%: 110.50 100%: 148.00 115%: 170.00 125%: 185.00 150%: 223.50
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 181.00 Current (%): 385.0 Torque (ft-lbs): 411.50 Torque (%): 278.0 Speed (RPM): 1,685 Rated Output (KW): 0.00 Power Factor (%): 66.5 Rated Output (Hp): 50.00
Curvepoint: Pull-Up Current (Amps): 251.50 Current (%): 535.0 Torque (ft-lbs): 229.50 Torque (%): 488.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 50.00
Curvepoint: Full Load Current (Amps): 47.00 Current (%): 100.0 Torque (ft-lbs): 148.00 Torque (%): 100.0 Speed (RPM): 1,780 Rated Output (KW): 0.00 Power Factor (%): 84.0 Rated Output (Hp): 50.00
Curvepoint: Locked-Rotor Current (Amps): 296.00 Current (%): 630.0 Torque (ft-lbs): 270.00 Torque (%): 182.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 35.5 Rated Output (Hp): 50.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle