General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 324TC Frame, TEFC

General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 324TC Frame, TEFC

Part#: 324TTFCD6029

Catalog#: GT1234A-P

Model#: 324TTFCD6029BA

Weight: 646 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • IP55 enclosure
  • BCP (Bearing Current Protection)
  • Inverter Duty 10:1 Variable Torque and up to 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly
  • Dual frame mounting holes

Specifications


Phase Phase: 3 Output HP Output HP: 40 & 30 Hp
Output KW Output KW: 30.0 & 22.4 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1782 & 1485 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 324TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 & 94.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 95/47.5 & 87/43.5 A Power Factor Power Factor: 84
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .18 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 2.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 20:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 95.0/47.5 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1782 rpm
Connection Drawing Connection Drawing: EE7358 Outline Drawing Outline Drawing: SS312784-100
Voltage Voltage: 230/460 V Output KW Output KW: 30 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 324
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 39.00 IN Weight Weight: 646.00 LB
UPC UPC: 722856184290 Packaged Width Packaged Width: 32.25 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 24.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 17.50 25%: 20.50 50%: 27.80 75%: 37.00 100%: 47.50 115%: 54.20 125%: 59.00
% of Rated Load: Rated Output (KW) 0%: 0.70 25%: 8.20 50%: 15.90 75%: 23.70 100%: 31.70 115%: 36.60 125%: 39.90
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 93.6 75%: 94.1 100%: 94.1 115%: 93.6 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 50.5 50%: 72.5 75%: 81.0 100%: 84.0 115%: 85.5 125%: 85.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,790 75%: 1,788 100%: 1,782 115%: 1,780 125%: 1,778
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 29.30 50%: 58.50 75%: 88.30 100%: 118.00 115%: 136.00 125%: 148.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 47.50 Current (%): 100.0 Torque (ft-lbs): 118.00 Torque (%): 100.0 Speed (RPM): 1,782 Rated Output (KW): 31.50 Power Factor (%): 84.0 Rated Output (Hp): 40.00
Curvepoint: No Load Current (Amps): 17.50 Current (%): 37.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.0 Rated Output (Hp): 40.00
Curvepoint: Break-Down Current (Amps): 170.00 Current (%): 360.0 Torque (ft-lbs): 313.00 Torque (%): 265.0 Speed (RPM): 1,710 Rated Output (KW): 90.70 Power Factor (%): 67.0 Rated Output (Hp): 40.00
Curvepoint: Pull-Up Current (Amps): 230.00 Current (%): 485.0 Torque (ft-lbs): 180.00 Torque (%): 152.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: 1/3 Current (Amps): 250.00 Current (%): 525.0 Torque (ft-lbs): 175.00 Torque (%): 150.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: Locked-Rotor Current (Amps): 290.00 Current (%): 610.0 Torque (ft-lbs): 212.00 Torque (%): 180.0 Speed (RPM): 0 Rated Output (KW): 71.50 Power Factor (%): 32.0 Rated Output (Hp): 40.00
Curvepoint: 2/3 Current (Amps): 210.00 Current (%): 440.0 Torque (ft-lbs): 220.00 Torque (%): 185.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00

Efficiency


Information not available at the moment. Please check back later!