General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 324T Frame, DP

General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 324T Frame, DP

Part#: 324TTDBD6070

Catalog#: GT0073-P

Model#: 324TTDBD6070BA

Weight: 517 lb

List Price: $6,724.00

Key Features


  • IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Provisions for Drip Cover
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 40 & 30 Hp
Output KW Output KW: 30.0 & 22.4 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1780 & 1482 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 324T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 & 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 95.5/47.5 & 87.5/43.5 A Power Factor Power Factor: 83.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6311
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .209 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 2.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 4:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 95.5/47.5 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620746-100
Voltage Voltage: 230/460 V Output KW Output KW: 30 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 324
Efficiency Efficiency: 94.1 % Packaged Length Packaged Length: 35.00 IN
Weight Weight: 517.00 LB UPC UPC: 722856182982
Packaged Width Packaged Width: 26.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 22.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 20.50 25%: 23.00 50%: 29.50 75%: 38.00 100%: 47.70 115%: 54.00 125%: 58.50
% of Rated Load: Rated Output (KW) 0%: 0.80 25%: 8.10 50%: 15.80 75%: 23.60 100%: 31.50 115%: 36.50 125%: 39.70
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.7 50%: 94.1 75%: 94.1 100%: 94.1 115%: 93.6 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 44.5 50%: 68.0 75%: 79.0 100%: 83.5 115%: 85.0 125%: 85.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,790 75%: 1,785 100%: 1,780 115%: 1,775 125%: 1,775
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 30.0 115%: 45.0 125%: 55.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 29.00 50%: 58.50 75%: 88.00 100%: 118.00 115%: 136.00 125%: 148.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 225.00 Current (%): 470.0 Torque (ft-lbs): 175.00 Torque (%): 150.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: Locked-Rotor Current (Amps): 285.00 Current (%): 595.0 Torque (ft-lbs): 212.00 Torque (%): 180.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 36.5 Rated Output (Hp): 40.00
Curvepoint: 1/3 Current (Amps): 245.00 Current (%): 515.0 Torque (ft-lbs): 170.00 Torque (%): 145.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: 2/3 Current (Amps): 205.00 Current (%): 430.0 Torque (ft-lbs): 216.00 Torque (%): 183.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: Break-Down Current (Amps): 160.00 Current (%): 335.0 Torque (ft-lbs): 300.00 Torque (%): 255.0 Speed (RPM): 1,700 Rated Output (KW): 0.00 Power Factor (%): 67.5 Rated Output (Hp): 40.00
Curvepoint: Full Load Current (Amps): 47.70 Current (%): 100.0 Torque (ft-lbs): 118.00 Torque (%): 100.0 Speed (RPM): 1,780 Rated Output (KW): 31.50 Power Factor (%): 83.5 Rated Output (Hp): 40.00
Curvepoint: No Load Current (Amps): 20.20 Current (%): 42.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 4.5 Rated Output (Hp): 40.00

Efficiency


Information not available at the moment. Please check back later!