General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 286TS Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/273/679/Article_284TSTFCD6005_Still01_9.jpg)
General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 286TS Frame, TEFC
Part#: 286TSTFCD6026
Catalog#: GT1058
Model#: 286TSTFCD6026CB
Weight: 410.13 lb
List Price: $5,289.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 & 25 Hp |
Output KW | Output KW: 22.4 & 18.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1770 & 1470 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 286TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 & 92.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 71/35.5 & 71/35.5 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .27 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 26.77 in |
Frame Length | Frame Length: 12.91 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 3.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 10:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 71.0/35.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1770 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620698-200 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 286 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93.6 % |
Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 410.13 LB |
UPC | UPC: 722856061942 | Packaged Width | Packaged Width: 28.03 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 28.14 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 13.00 | 25%: 15.20 | 50%: 20.50 | 75%: 27.50 | 100%: 35.50 | 115%: 40.50 | 125%: 44.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 6.20 | 50%: 12.00 | 75%: 18.00 | 100%: 24.00 | 115%: 27.80 | 125%: 30.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 50.0 | 50%: 72.0 | 75%: 81.0 | 100%: 84.0 | 115%: 85.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,780 | 100%: 1,770 | 115%: 1,765 | 125%: 1,762 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.50 | 100%: 89.00 | 115%: 103.00 | 125%: 112.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 215.00 | Current (%): 598.0 | Torque (ft-lbs): 169.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 180.00 | Current (%): 496.0 | Torque (ft-lbs): 145.00 | Torque (%): 170.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 35.50 | Current (%): 100.0 | Torque (ft-lbs): 89.00 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): | Power Factor (%): 84.0 | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 13.00 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 190.00 | Current (%): 537.0 | Torque (ft-lbs): 140.00 | Torque (%): 165.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 165.00 | Current (%): 452.0 | Torque (ft-lbs): 175.00 | Torque (%): 208.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 129.00 | Current (%): 355.0 | Torque (ft-lbs): 235.00 | Torque (%): 265.0 | Speed (RPM): 1,650 | Rated Output (KW): | Power Factor (%): 67.5 | Rated Output (Hp): 30.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |