Fire Pump Motor, 40 HP, 3 Ph, 60 Hz, 190/380-400 V, 3600 RPM, 286TS Frame, DP
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/118/767/Article_286TSTDP4022_Still02_9_286TSTDP4022_02.jpg)
Fire Pump Motor, 40 HP, 3 Ph, 60 Hz, 190/380-400 V, 3600 RPM, 286TS Frame, DP
Part#: 286TSTDBD4023
Catalog#: U1155
Model#: 286TSTDBD4023AA
Weight: 357.21 lb
List Price: $7,200.00
Your Price: Login is Required
Key Features
- Designed for use on pumps for fire pump duty
- UL file EX5190, CSA file LR2025 and CE mark
- 50°C ambient
- Red paint on 25 HP through 200 HP
- NEMA Design B, Code G or less
- Will accept C-Face kits.
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 30 kW | Voltage | Voltage: 190/380-400 V |
Speed | Speed: 3555 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 286TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 114.0/57.0-54.0 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6211 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .285 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 25.72 in |
Frame Length | Frame Length: 13.97 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 3.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 114.0/57.0-54.0 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3555 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620709-286TS |
Voltage | Voltage: 190/380-400 V | Output KW | Output KW: 30 kW |
Output HP | Output HP: 40 Hp | Frame Size | Frame Size: 286 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 30.11 IN | Weight | Weight: 357.21 LB |
UPC | UPC: 722856067463 | Packaged Width | Packaged Width: 25.39 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 25.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 18.40 | 25%: 22.43 | 50%: 31.05 | 75%: 41.98 | 100%: 54.05 | 115%: 62.10 | 125%: 67.28 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 8.50 | 50%: 16.50 | 75%: 24.50 | 100%: 32.50 | 115%: 37.50 | 125%: 41.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 90.2 | 75%: 91.7 | 100%: 91.7 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 56.0 | 50%: 76.0 | 75%: 84.0 | 100%: 87.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,578 | 75%: 3,565 | 100%: 3,555 | 115%: 3,545 | 125%: 3,540 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.60 | 50%: 29.50 | 75%: 44.00 | 100%: 59.00 | 115%: 68.00 | 125%: 74.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 47.00 | Current (%): 100.0 | Torque (ft-lbs): 59.00 | Torque (%): 100.0 | Speed (RPM): 3,555 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 40.00 |
Curvepoint: 1/3 | Current (Amps): 260.00 | Current (%): | Torque (ft-lbs): 75.00 | Torque (%): 157.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 16.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 40.00 |
Curvepoint: Break-Down | Current (Amps): 155.00 | Current (%): | Torque (ft-lbs): 145.00 | Torque (%): 245.0 | Speed (RPM): 3,350 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 40.00 |
Curvepoint: Locked-Rotor | Current (Amps): 270.00 | Current (%): | Torque (ft-lbs): 87.00 | Torque (%): 165.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 40.00 |
Curvepoint: Pull-Up | Current (Amps): 250.00 | Current (%): | Torque (ft-lbs): 75.00 | Torque (%): 153.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: 2/3 | Current (Amps): 225.00 | Current (%): | Torque (ft-lbs): 100.00 | Torque (%): 190.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |