Severe Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 286TS Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/273/629/Article_284TSHFCD9005_Still01_9.jpg)
Severe Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 286TS Frame, TEFC
Part#: 286TSHFCD9001
Catalog#: W565A
Model#: 286TSHFCD9001BC
Weight: 396.9 lb
List Price: $7,587.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2010
- Meets IEEE-841 standard for severe duty applications
- 100% cast iron construction for rigidity and reduced vibration
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- IP56 protection
- MAX GUARD® Class H insulation system
- Constant torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3550 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 286TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 35.5 A | Power Factor | Power Factor: 86.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .338 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 1.625 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 35.5 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3550 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS312943-200 |
Voltage | Voltage: 460 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 286 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 396.90 LB |
UPC | UPC: 722856190321 | Packaged Width | Packaged Width: 32.25 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 24.51 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.40 | 25%: 15.00 | 50%: 20.50 | 75%: 27.60 | 100%: 35.60 | 115%: 40.70 | 125%: 44.40 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 6.50 | 50%: 12.30 | 75%: 18.30 | 100%: 24.50 | 115%: 28.10 | 125%: 31.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.8 | 50%: 91.2 | 75%: 92.0 | 100%: 91.7 | 115%: 91.2 | 125%: 90.8 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 54.5 | 50%: 75.5 | 75%: 83.5 | 100%: 86.5 | 115%: 87.5 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,588 | 50%: 3,575 | 75%: 3,565 | 100%: 3,550 | 115%: 3,542 | 125%: 3,536 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.00 | 100%: 44.40 | 115%: 51.00 | 125%: 55.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 199.00 | Current (%): 559.0 | Torque (ft-lbs): 63.00 | Torque (%): 142.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 120.00 | Current (%): 337.0 | Torque (ft-lbs): 107.00 | Torque (%): 241.0 | Speed (RPM): 3,325 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 35.60 | Current (%): 100.0 | Torque (ft-lbs): 44.40 | Torque (%): 100.0 | Speed (RPM): 3,550 | Rated Output (KW): | Power Factor (%): 86.5 | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 189.00 | Current (%): 531.0 | Torque (ft-lbs): 65.00 | Torque (%): 146.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 210.00 | Current (%): 590.0 | Torque (ft-lbs): 77.00 | Torque (%): 173.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.0 | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 12.40 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 172.00 | Current (%): 483.0 | Torque (ft-lbs): 80.00 | Torque (%): 180.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!