Encoder Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 286TC Frame, TEBC-AXIAL

Encoder Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 286TC Frame, TEBC-AXIAL

Part#: 286THFPA8086

Catalog#: Y582

Model#: 286THFPA8086AC

Weight: 660 lb

List Price: $18,287.00

Key Features


  • MAX GUARD® Class H insulation system
  • Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
  • Constant HP operation to twice base speed (143-256 frame);1.5 times base (all others)
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, class F)
  • Blue Chip quality, cast iron frame and brackets
  • Patented “fracket” design (TEBC enclosure)
  • Separate power supply required for blower motor
  • Separate 230/460 volt power supply required for 1 HP blower motor

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 230/460 V
Speed Speed: 1160 rpm Service Factor Service Factor: 1
Frame Frame: 286TC Enclosure Enclosure: Totally Enclosed Blower cooled - Axial
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 52.5/26.2 A Power Factor Power Factor: 82
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: F
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6210
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .58 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 39.31 in
Frame Length Frame Length: 14.25 in Shaft Diameter Shaft Diameter: 1.875 in
Shaft Extension Shaft Extension: 4.37 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 52.5/26.2 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1160 rpm
Connection Drawing Connection Drawing: A-EE7308T Outline Drawing Outline Drawing: B-SS311263-1425
Voltage Voltage: 230/460 V Output KW Output KW: 14.9 kW
Output HP Output HP: 20 Hp Frame Size Frame Size: 286
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 87.5 %
Packaged Length Packaged Length: 44.88 IN Weight Weight: 660.00 LB
UPC UPC: 722856025289 Packaged Width Packaged Width: 26.00 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 19.37 IN
% of Rated Load0%25%50%75%100%125%150%200%
% of Rated Load: Current (Amps) 0%: 11.00 25%: 11.50 50%: 15.00 75%: 20.00 100%: 26.20 125%: 33.00 150%: 0.00 200%: 0.00
% of Rated Load: Rated Output (KW) 0%: 0.60 25%: 4.30 50%: 8.30 75%: 12.00 100%: 17.00 125%: 22.00 150%: 0.00 200%: 0.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 85.5 50%: 87.5 75%: 88.5 100%: 87.5 125%: 86.5 150%: 0.0 200%: 0.0
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 48.0 50%: 69.0 75%: 78.0 100%: 82.0 125%: 83.0 150%: 0.0 200%: 0.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,190 50%: 1,180 75%: 1,170 100%: 1,160 125%: 1,150 150%: 0 200%: 0
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 88.0 125%: 0.0 150%: 0.0 200%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 22.00 50%: 44.00 75%: 67.00 100%: 90.00 125%: 114.00 150%: 0.00 200%: 0.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 125%: 150%: 200%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 135.00 Current (%): 515.0 Torque (ft-lbs): 140.00 Torque (%): 156.0 Speed (RPM): 250 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: Full Load Current (Amps): 26.20 Current (%): 100.0 Torque (ft-lbs): 90.00 Torque (%): 100.0 Speed (RPM): 1,160 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: 2/3 Current (Amps): 120.00 Current (%): 458.0 Torque (ft-lbs): 160.00 Torque (%): 178.0 Speed (RPM): 750 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: Break-Down Current (Amps): 87.00 Current (%): 332.0 Torque (ft-lbs): 215.00 Torque (%): 239.0 Speed (RPM): 1,100 Rated Output (KW): Power Factor (%): 68.0 Rated Output (Hp): 20.00
Curvepoint: No Load Current (Amps): 11.00 Current (%): 42.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: Pull-Up Current (Amps): 132.00 Current (%): 504.0 Torque (ft-lbs): 135.00 Torque (%): 150.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: Locked-Rotor Current (Amps): 140.00 Current (%): 534.0 Torque (ft-lbs): 150.00 Torque (%): 167.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 41.0 Rated Output (Hp): 20.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle