Severe Duty Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284T Frame, TEFC

Severe Duty Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284T Frame, TEFC

Part#: 284TTFNA16832

Catalog#: U873A

Model#: 284TTFNA16832BB

Weight: 468 lb

List Price: $4,629.00

Key Features


  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • Class F insulation
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Extended grease tubes, Regreasable in service
  • T-drains provided for effective drainage (Installed in both endshields
  • Suitable for shaft down mounting
  • Shaft Slinger
  • Forsheda seals on both ends
  • Actual test and vibration data supplied with each motor

Specifications


Phase Phase: 3 Output HP Output HP: 25 & 20 Hp
Output KW Output KW: 18.7 & 14.9 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1772 & 1472 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 284T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93.6 & 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 62/31 & 60/30 A Power Factor Power Factor: 81
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6210
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .271 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 26.21 in
Frame Length Frame Length: 12.75 in Shaft Diameter Shaft Diameter: 1.875 in
Shaft Extension Shaft Extension: 4.82 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 62.0/31.0 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1772 rpm
Connection Drawing Connection Drawing: A-EE7308 Outline Drawing Outline Drawing: B-SS311057-1275
Voltage Voltage: 230/460 V Output KW Output KW: 18.7 kW
Output HP Output HP: 25 Hp Frame Size Frame Size: 284
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93.6 %
Packaged Length Packaged Length: 35.00 IN Weight Weight: 468.00 LB
UPC UPC: 722856018854 Packaged Width Packaged Width: 26.00 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 24.51 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 13.00 25%: 15.00 50%: 19.10 75%: 24.60 100%: 31.00 115%: 35.00 125%: 40.00
% of Rated Load: Rated Output (KW) 0%: 0.60 25%: 5.30 50%: 10.00 75%: 15.00 100%: 20.00 115%: 23.20 125%: 25.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.2 50%: 93.6 75%: 94.1 100%: 93.6 115%: 93.0 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 3.0 25%: 43.0 50%: 65.5 75%: 76.0 100%: 81.0 115%: 82.5 125%: 83.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,793 50%: 1,787 75%: 1,780 100%: 1,772 115%: 1,767 125%: 1,763
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 95.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 18.30 50%: 37.00 75%: 55.50 100%: 74.00 115%: 85.50 125%: 93.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 182.00 Current (%): 590.0 Torque (ft-lbs): 138.00 Torque (%): 186.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 33.0 Rated Output (Hp): 25.00
Curvepoint: 2/3 Current (Amps): 160.00 Current (%): 516.0 Torque (ft-lbs): 124.00 Torque (%): 168.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00
Curvepoint: Break-Down Current (Amps): 108.00 Current (%): 348.0 Torque (ft-lbs): 185.00 Torque (%): 250.0 Speed (RPM): 1,662 Rated Output (KW): Power Factor (%): 66.0 Rated Output (Hp): 25.00
Curvepoint: 1/3 Current (Amps): 179.00 Current (%): 577.0 Torque (ft-lbs): 117.00 Torque (%): 158.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00
Curvepoint: Full Load Current (Amps): 31.00 Current (%): 100.0 Torque (ft-lbs): 74.00 Torque (%): 100.0 Speed (RPM): 1,772 Rated Output (KW): Power Factor (%): 81.0 Rated Output (Hp): 25.00
Curvepoint: No Load Current (Amps): 13.00 Current (%): 41.9 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 3.0 Rated Output (Hp): 25.00
Curvepoint: Pull-Up Current (Amps): 169.00 Current (%): 545.0 Torque (ft-lbs): 117.00 Torque (%): 158.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 25.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle