Severe Duty Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 284T Frame, TEFC

Severe Duty Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 284T Frame, TEFC

Part#: 284TTFCD6876

Catalog#: E483A

Model#: 284TTFCD6876BC

Weight: 479 lb

List Price: $5,895.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 100% cast iron construction for rigidity and reduced vibration
  • Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
  • MAX GUARD® Class H insulation system
  • IP55 protection
  • Constant Torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Internal and external epoxy finish

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 230/460 V
Speed Speed: 1182 rpm Service Factor Service Factor: 1.15
Frame Frame: 284T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 40.0/20.0 A Power Factor Power Factor: 77.5
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .7445 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.875 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 20:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 40.0/20.0 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1182 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS312942-100
Voltage Voltage: 230/460 V Output KW Output KW: 11.2 kW
Output HP Output HP: 15 Hp Frame Size Frame Size: 284
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 39.00 IN Weight Weight: 479.00 LB
UPC UPC: 722856191625 Packaged Width Packaged Width: 32.30 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 25.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 10.70 25%: 11.40 50%: 13.40 75%: 16.30 100%: 20.00 115%: 22.40 125%: 24.20
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 3.30 50%: 6.20 75%: 9.20 100%: 12.20 115%: 14.10 125%: 15.40
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.0 50%: 91.0 75%: 91.7 100%: 91.7 115%: 91.4 125%: 90.6
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 36.0 50%: 58.0 75%: 70.5 100%: 77.5 115%: 79.5 125%: 80.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,192 75%: 1,188 100%: 1,182 115%: 1,180 125%: 1,175
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 100.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 16.50 50%: 33.00 75%: 49.80 100%: 66.70 115%: 76.90 125%: 83.70
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 105.00 Current (%): 525.0 Torque (ft-lbs): 97.00 Torque (%): 145.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: Locked-Rotor Current (Amps): 116.00 Current (%): 585.0 Torque (ft-lbs): 115.00 Torque (%): 172.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 40.0 Rated Output (Hp): 15.00
Curvepoint: No Load Current (Amps): 10.70 Current (%): 54.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 5.0 Rated Output (Hp): 15.00
Curvepoint: 1/3 Current (Amps): 111.00 Current (%): 555.0 Torque (ft-lbs): 95.00 Torque (%): 142.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: 2/3 Current (Amps): 95.00 Current (%): 475.0 Torque (ft-lbs): 120.00 Torque (%): 180.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: Break-Down Current (Amps): 64.00 Current (%): 320.0 Torque (ft-lbs): 157.00 Torque (%): 235.0 Speed (RPM): 1,100 Rated Output (KW): Power Factor (%): 67.0 Rated Output (Hp): 15.00
Curvepoint: Full Load Current (Amps): 20.00 Current (%): 100.0 Torque (ft-lbs): 66.70 Torque (%): 100.0 Speed (RPM): 1,182 Rated Output (KW): Power Factor (%): 77.5 Rated Output (Hp): 15.00

Efficiency


Information not available at the moment. Please check back later!