General Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284TC Frame, TEFC

General Purpose Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 284TC Frame, TEFC

Part#: 284TTFCD6028

Catalog#: GT1228A

Model#: 284TTFCD6028CB

Weight: 403.51 lb

List Price: $5,155.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Specifications


Phase Phase: 3 Output HP Output HP: 25 & 20 Hp
Output KW Output KW: 18.7 & 14.9 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1772 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 284TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93.6 & 92.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 60/30 & 58/29 A Power Factor Power Factor: 83
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .2988 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 26.65 in
Frame Length Frame Length: 11.41 in Shaft Diameter Shaft Diameter: 1.875 in
Shaft Extension Shaft Extension: 4.62 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 60.0/30.0 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1772 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620701-100
Voltage Voltage: 230/460 V Output KW Output KW: 18.7 kW
Output HP Output HP: 25 Hp Frame Size Frame Size: 284
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93.6 %
Packaged Length Packaged Length: 31.77 IN Weight Weight: 403.51 LB
UPC UPC: 722856064233 Packaged Width Packaged Width: 28.03 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 11.80 25%: 13.60 50%: 17.80 75%: 23.40 100%: 30.00 115%: 34.00 125%: 37.00
% of Rated Load: Rated Output (KW) 0%: 0.65 25%: 5.20 50%: 10.00 75%: 15.00 100%: 19.70 115%: 23.00 125%: 25.10
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.2 50%: 93.0 75%: 93.6 100%: 93.6 115%: 93.0 125%: 92.4
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 48.0 50%: 69.0 75%: 79.0 100%: 83.0 115%: 85.0 125%: 85.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,788 75%: 1,782 100%: 1,772 115%: 1,768 125%: 1,765
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 18.30 50%: 36.70 75%: 55.20 100%: 74.00 115%: 85.20 125%: 93.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 110.00 Current (%): 367.0 Torque (ft-lbs): 230.00 Torque (%): 311.0 Speed (RPM): 1,650 Rated Output (KW): 0.00 Power Factor (%): 68.0 Rated Output (Hp): 25.00
Curvepoint: Locked-Rotor Current (Amps): 182.00 Current (%): 607.0 Torque (ft-lbs): 150.00 Torque (%): 203.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 36.0 Rated Output (Hp): 25.00
Curvepoint: No Load Current (Amps): 11.80 Current (%): 39.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.0 Rated Output (Hp): 25.00
Curvepoint: 2/3 Current (Amps): 138.00 Current (%): 460.0 Torque (ft-lbs): 142.00 Torque (%): 192.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: Pull-Up Current (Amps): 150.00 Current (%): 500.0 Torque (ft-lbs): 118.00 Torque (%): 159.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: 1/3 Current (Amps): 162.00 Current (%): 540.0 Torque (ft-lbs): 120.00 Torque (%): 162.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 25.00
Curvepoint: Full Load Current (Amps): 30.00 Current (%): 100.0 Torque (ft-lbs): 74.00 Torque (%): 100.0 Speed (RPM): 1,772 Rated Output (KW): 0.00 Power Factor (%): 83.0 Rated Output (Hp): 25.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle