Multispeed Motor, 15 & 6.67 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 284T Frame, DP
Multispeed Motor, 15 & 6.67 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 284T Frame, DP
Part#: 284TTDBD7221
Catalog#: Y459A
Model#: 284TTDBD7221AA
Weight: 365 lb
List Price: $7,029.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2008
- Class F Insulation System
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient, 1.15SF
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 6.67 Hp |
Output KW | Output KW: 11.2 & 5.0 kW | Voltage | Voltage: 460 & 460 V |
Speed | Speed: 1780 & 1185 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 284T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 18.5 & 10 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .8498 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 18.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: EE7317 | Outline Drawing | Outline Drawing: SS620687-100 |
Voltage | Voltage: 460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 284 |
Efficiency | Efficiency: 89.5 % | Packaged Length | Packaged Length: 31.00 IN |
Weight | Weight: 365.00 LB | UPC | UPC: 722856212504 |
Packaged Width | Packaged Width: 27.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 20.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.00 | 25%: 9.50 | 50%: 12.00 | 75%: 15.00 | 100%: 18.50 | 115%: 21.00 | 125%: 22.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.56 | 25%: 3.39 | 50%: 6.30 | 75%: 9.28 | 100%: 12.36 | 115%: 14.26 | 125%: 15.54 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.9 | 75%: 90.0 | 100%: 89.5 | 115%: 90.3 | 125%: 90.0 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 42.5 | 50%: 65.0 | 75%: 76.5 | 100%: 82.0 | 115%: 84.5 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,770 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 95.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.00 | 100%: 44.00 | 115%: 51.00 | 125%: 55.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 73.50 | Current (%): 397.0 | Torque (ft-lbs): 126.00 | Torque (%): 285.0 | Speed (RPM): 1,660 | Rated Output (KW): 0.00 | Power Factor (%): 72.5 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 126.00 | Current (%): 681.0 | Torque (ft-lbs): 76.00 | Torque (%): 171.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.5 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 9.00 | Current (%): 49.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 18.50 | Current (%): 100.0 | Torque (ft-lbs): 44.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!