General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 284TSC Frame, DP

General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 284TSC Frame, DP

Part#: 284TSTDBD6003

Catalog#: GT0269

Model#: 284TSTDBD6003AA

Weight: 350 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 182T-365T models steel frame, 404T-449T models cast iron frame
  • Inverter Duty 20:1 Variable Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 30 & 25 Hp
Output KW Output KW: 22.4 & 18.7 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3562 & 2960 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 284TSC Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 & 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 71.5/35.5 & 71.5/36 A Power Factor Power Factor: 87
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: F
Drive End Bearing Size Drive End Bearing Size: 6211 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .358 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: TS Shaft Diameter Shaft Diameter: 1.625 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TSC
Current Current: 71.5/35.5 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3562 rpm
Connection Drawing Connection Drawing: EE7308AA Outline Drawing Outline Drawing: SS620710-100
Voltage Voltage: 230/460 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 284
Efficiency Efficiency: 91.7 % Packaged Length Packaged Length: 31.77 IN
Weight Weight: 350.00 LB UPC UPC: 722856183217
Packaged Width Packaged Width: 28.03 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.14 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 14.20 25%: 16.50 50%: 21.50 75%: 28.10 100%: 35.70 115%: 40.60 125%: 44.00
% of Rated Load: Rated Output (KW) 0%: 1.10 25%: 6.50 50%: 12.40 75%: 18.30 100%: 24.50 115%: 28.20 125%: 30.70
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 90.6 75%: 91.7 100%: 91.7 115%: 91.7 125%: 91.7
% of Rated Load: Power Factor (%) 0%: 9.0 25%: 53.0 50%: 75.0 75%: 83.0 100%: 87.0 115%: 88.0 125%: 88.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,590 50%: 3,582 75%: 3,572 100%: 3,562 115%: 3,558 125%: 3,552
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 75.0 125%: 90.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 11.00 50%: 22.00 75%: 33.00 100%: 44.20 115%: 51.00 125%: 55.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 166.00 Current (%): 465.0 Torque (ft-lbs): 58.50 Torque (%): 132.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: 2/3 Current (Amps): 153.00 Current (%): 429.0 Torque (ft-lbs): 72.00 Torque (%): 165.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Locked-Rotor Current (Amps): 187.00 Current (%): 524.0 Torque (ft-lbs): 69.00 Torque (%): 150.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 36.0 Rated Output (Hp): 30.00
Curvepoint: Break-Down Current (Amps): 113.00 Current (%): 317.0 Torque (ft-lbs): 111.00 Torque (%): 250.0 Speed (RPM): 3,390 Rated Output (KW): Power Factor (%): 71.0 Rated Output (Hp): 30.00
Curvepoint: 1/3 Current (Amps): 175.00 Current (%): 490.0 Torque (ft-lbs): 57.00 Torque (%): 130.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: No Load Current (Amps): 14.20 Current (%): 40.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 8.5 Rated Output (Hp): 30.00
Curvepoint: Full Load Current (Amps): 35.70 Current (%): 100.0 Torque (ft-lbs): 44.20 Torque (%): 100.0 Speed (RPM): 3,562 Rated Output (KW): Power Factor (%): 86.0 Rated Output (Hp): 30.00

Efficiency


Information not available at the moment. Please check back later!