20,1800,EPFC,256T,3/60/575

20,1800,EPFC,256T,3/60/575

Part#: 256TTGCD16540

Catalog#: U028B

Weight: 369 lb

List Price: $5,009.00

Key Features


  • Meets NEMA Premium® efficiency; Hazardous Duty®, 100% cast iron construction for rigidity and reduced vibration; Internal and external epoxy paint
  • Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
  • MAX GUARD® Class F insulation system, 40C Max Ambient, 1.0SF on Inverter Power and 1.15SF on Sine Wave Power
  • Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Division 1 Explosion Proof Class 1 Groups C&D Class II, Groups F & G, Groups F & G Meets temperature code T3B
  • Shaft slinger, Ball Bearings (except as noted), Modifications and Accessories are available
  • UL® Listed & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 575 V
Speed Speed: 1768 rpm Service Factor Service Factor: 1.15
Frame Frame: 256T Enclosure Enclosure: Explosion Proof Fan cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 19.4 A Power Factor Power Factor: 83.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6210
UL UL: UL Listed And CSA Certified CSA CSA: Y
CE CE: N IP Code IP Code: 54
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .513 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.625 in
Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 19.4 A Frequency Frequency: 60 Hz
Speed Speed: 1768 rpm Connection Drawing Connection Drawing: A-EE7300T
Outline Drawing Outline Drawing: B-SS203001-1225 Voltage Voltage: 575 V
Output KW Output KW: 14.9 kW Output HP Output HP: 20 Hp
Frame Size Frame Size: 256 Efficiency Efficiency: 93 %
Packaged Length Packaged Length: 32.00 IN Weight Weight: 369.00 LB
UPC UPC: 722856214072 Packaged Width Packaged Width: 25.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 20.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 8.00 25%: 8.96 50%: 11.84 75%: 15.20 100%: 19.36 115%: 22.24 125%: 24.00
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 4.30 50%: 8.10 75%: 12.00 100%: 16.10 115%: 18.60 125%: 20.40
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 86.5 50%: 91.7 75%: 93.0 100%: 93.0 115%: 92.4 125%: 91.7
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 46.5 50%: 69.0 75%: 79.0 100%: 83.5 115%: 84.5 125%: 85.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,785 75%: 1,778 100%: 1,768 115%: 1,762 125%: 1,760
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 100.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 14.60 50%: 29.50 75%: 44.40 100%: 59.40 115%: 68.50 125%: 74.70
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 138.00 Current (%): 570.0 Torque (ft-lbs): 97.00 Torque (%): 163.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: Pull-Up Current (Amps): 131.00 Current (%): 541.0 Torque (ft-lbs): 99.00 Torque (%): 167.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00
Curvepoint: Break-Down Current (Amps): 81.00 Current (%): 335.0 Torque (ft-lbs): 146.00 Torque (%): 246.0 Speed (RPM): 1,618 Rated Output (KW): Power Factor (%): 69.0 Rated Output (Hp): 20.00
Curvepoint: No Load Current (Amps): 10.00 Current (%): 41.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 5.0 Rated Output (Hp): 20.00
Curvepoint: Locked-Rotor Current (Amps): 144.00 Current (%): 595.0 Torque (ft-lbs): 119.00 Torque (%): 200.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 42.0 Rated Output (Hp): 20.00
Curvepoint: Full Load Current (Amps): 24.20 Current (%): 100.0 Torque (ft-lbs): 59.40 Torque (%): 100.0 Speed (RPM): 1,768 Rated Output (KW): Power Factor (%): 83.5 Rated Output (Hp): 20.00
Curvepoint: 2/3 Current (Amps): 120.00 Current (%): 496.0 Torque (ft-lbs): 124.00 Torque (%): 209.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 20.00

Efficiency


Information not available at the moment. Please check back later!