Vertical Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 254TPV Frame, WPI

Vertical Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 254TPV Frame, WPI

Part#: 254VTDC6026

Catalog#: V113A

Model#: 254VTDC6026AA

Weight: 300 lb

List Price: $5,198.00

Key Features


  • Meets or exceeds NEMA Premium efficiencies
  • High Thrust
  • Weather Protected Type 1 (WP1) enclosure
  • Top angular contact bearings
  • Non-reverse ratchet is standard
  • Couplings of alternative sizes are available through Modification Center
  • Inverter duty 3:1 variable torque with non-reverse ratchet
  • UL Recognized, C-US, and CE Mark

Specifications


Phase Phase: 3 Output HP Output HP: 15 & 10 Hp
Output KW Output KW: 11.2 & 7.5 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1760 & 1465 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 254TPV Enclosure Enclosure: Weather Protected 1
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93 & 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 37/18.4 & 30.5/15.3 A Power Factor Power Factor: 82
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 7311B
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 23
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Counterclockwise Rotation, Reversible without Non-Reversible Ratchet
Mounting Mounting: Round Motor Orientation Motor Orientation: Shaft Down
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Single Angular Contact
Frame Material Frame Material: Cast Iron Shaft Type Shaft Type: TP
Overall Length Overall Length: 27.85 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 0.12 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: VARIABLE 3:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TPV
Current Current: 37.0/18.4 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: EE7308DX Outline Drawing Outline Drawing: SS620834
Voltage Voltage: 230/460 V Output KW Output KW: 11.2 kW
Output HP Output HP: 15 Hp Frame Size Frame Size: 254
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93 %
Packaged Length Packaged Length: 20.72 IN Weight Weight: 300.00 LB
UPC UPC: 722856069375 Packaged Width Packaged Width: 20.72 IN
Packaged Height Packaged Height: 30.85 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 7.42 25%: 8.47 50%: 10.91 75%: 14.16 100%: 18.40 115%: 20.50 125%: 22.10
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 3.20 50%: 6.10 75%: 9.00 100%: 12.00 115%: 13.80 125%: 15.10
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.9 50%: 94.2 75%: 94.3 100%: 93.0 115%: 93.6 125%: 93.0
% of Rated Load: Power Factor (%) 0%: 6.1 25%: 45.1 50%: 68.3 75%: 78.9 100%: 82.0 115%: 84.5 125%: 85.3
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,783 75%: 1,773 100%: 1,760 115%: 1,755 125%: 1,750
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 55.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 11.00 50%: 22.10 75%: 33.20 100%: 44.70 115%: 51.60 125%: 56.30
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 110.00 Current (%): Torque (ft-lbs): 76.00 Torque (%): 171.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: 2/3 Current (Amps): 88.00 Current (%): Torque (ft-lbs): 93.50 Torque (%): 210.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: Pull-Up Current (Amps): 100.00 Current (%): Torque (ft-lbs): 80.00 Torque (%): 180.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 15.00
Curvepoint: No Load Current (Amps): 7.42 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 6.1 Rated Output (Hp): 15.00
Curvepoint: Full Load Current (Amps): 17.91 Current (%): 100.0 Torque (ft-lbs): 44.50 Torque (%): 100.0 Speed (RPM): 1,768 Rated Output (KW): Power Factor (%): 83.5 Rated Output (Hp): 15.00
Curvepoint: Locked-Rotor Current (Amps): 118.00 Current (%): Torque (ft-lbs): 80.00 Torque (%): 180.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 32.0 Rated Output (Hp): 15.00
Curvepoint: Break-Down Current (Amps): 80.00 Current (%): Torque (ft-lbs): 120.00 Torque (%): 270.0 Speed (RPM): 1,700 Rated Output (KW): Power Factor (%): 66.5 Rated Output (Hp): 15.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle