Vertical Pump Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 254HPV Frame, TEFC

Vertical Pump Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 254HPV Frame, TEFC

Part#: 254TTFNA16088

Catalog#: M883B

Model#: 254TTFNA16088AA

Weight: 422 lb

List Price: $3,997.00

Key Features


  • Normal thrust
  • Class F insulation
  • Suitable for 230 volt part winding start through 100 HP (dual voltage motors)
  • Heavy duty lifting lugs
  • Drip cover/canopy cap included

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 1175 rpm Service Factor Service Factor: 1.15
Frame Frame: 254HPV Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 19.8/9.9 A Power Factor Power Factor: 78
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6210
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.319 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Shaft Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: HP Overall Length Overall Length: 28.26 in
Frame Length Frame Length: 12.25 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: HPV
Current Current: 19.8/9.9 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1175 rpm
Connection Drawing Connection Drawing: A-EE7308 Outline Drawing Outline Drawing: B-SS203116-1225
Voltage Voltage: 230/460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 254
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91 %
Packaged Length Packaged Length: 30.75 IN Weight Weight: 422.00 LB
UPC UPC: 722856052841 Packaged Width Packaged Width: 21.75 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 18.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.80 25%: 5.30 50%: 6.50 75%: 8.00 100%: 9.90 115%: 11.00 125%: 12.00
% of Rated Load: Rated Output (KW) 0%: 0.30 25%: 1.50 50%: 3.00 75%: 4.50 100%: 6.00 115%: 7.00 125%: 8.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 85.5 50%: 90.2 75%: 91.0 100%: 91.0 115%: 90.2 125%: 90.2
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 40.0 50%: 61.0 75%: 72.5 100%: 78.0 115%: 80.0 125%: 80.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,180 100%: 1,175 115%: 1,170 125%: 1,165
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 25.0 50%: 20.0 75%: 0.0 100%: 40.0 115%: 55.0 125%: 70.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 8.00 50%: 16.50 75%: 25.00 100%: 33.50 115%: 38.50 125%: 42.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 39.50 Current (%): 399.0 Torque (ft-lbs): 103.00 Torque (%): 307.0 Speed (RPM): 1,065 Rated Output (KW): Power Factor (%): 70.0 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 4.80 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 57.00 Current (%): 576.0 Torque (ft-lbs): 77.00 Torque (%): 230.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 59.00 Current (%): 596.0 Torque (ft-lbs): 69.00 Torque (%): 206.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 61.00 Current (%): 616.0 Torque (ft-lbs): 64.00 Torque (%): 191.0 Speed (RPM): 250 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 9.90 Current (%): 100.0 Torque (ft-lbs): 33.50 Torque (%): 100.0 Speed (RPM): 1,175 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 63.50 Current (%): 641.0 Torque (ft-lbs): 72.00 Torque (%): 215.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 42.0 Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle