Severe Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 254TC Frame, TEFC

Severe Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 254TC Frame, TEFC

Part#: 254TTFCD6588

Catalog#: E037

Weight: 367 lb

List Price: $3,215.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • IP55 enclosure on cast iron frames
  • Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation 40C Max Ambient, 1.0SF on Inveter Power and 1.15SF on Sine Wave Power
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.
  • C-face addition may result in non-NEMA "BA" dim. For new "BA" dim consult chart found in modification section
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 1182 rpm Service Factor Service Factor: 1.15
Frame Frame: 254TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 19.8/9.9 A Power Factor Power Factor: 78.5
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6209
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Selective Clockwise
Resistance Main Resistance Main: 1.366 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.626 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 19.8/9.9 A Frequency Frequency: 60 Hz
Speed Speed: 1182 rpm Connection Drawing Connection Drawing: EE7308
Outline Drawing Outline Drawing: SS208571-100 Voltage Voltage: 230/460 V
Output KW Output KW: 5.6 kW Output HP Output HP: 7.50 Hp
Frame Size Frame Size: 254 Efficiency Efficiency: 91 %
Packaged Length Packaged Length: 30.00 IN Weight Weight: 367.00 LB
UPC UPC: 722856202697 Packaged Width Packaged Width: 25.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 20.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 5.10 25%: 5.50 50%: 6.60 75%: 8.10 100%: 9.90 115%: 11.10 125%: 11.90
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 1.70 50%: 3.20 75%: 4.70 100%: 6.20 115%: 7.10 125%: 7.80
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 83.3 50%: 89.5 75%: 91.0 100%: 91.0 115%: 90.4 125%: 90.0
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 38.5 50%: 60.0 75%: 72.0 100%: 78.5 115%: 80.5 125%: 81.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,182 115%: 1,178 125%: 1,175
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 55.0 125%: 65.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 8.30 50%: 16.50 75%: 25.00 100%: 33.40 115%: 38.50 125%: 41.90
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 60.00 Current (%): 606.0 Torque (ft-lbs): 65.00 Torque (%): 195.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 42.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 9.90 Current (%): 100.0 Torque (ft-lbs): 33.40 Torque (%): 100.0 Speed (RPM): 1,182 Rated Output (KW): Power Factor (%): 78.5 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 36.00 Current (%): 364.0 Torque (ft-lbs): 89.00 Torque (%): 266.0 Speed (RPM): 1,090 Rated Output (KW): Power Factor (%): 68.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 56.00 Current (%): 566.0 Torque (ft-lbs): 54.00 Torque (%): 162.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 53.00 Current (%): 535.0 Torque (ft-lbs): 55.00 Torque (%): 165.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 5.10 Current (%): 52.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 6.5 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 49.00 Current (%): 495.0 Torque (ft-lbs): 68.00 Torque (%): 204.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50

Efficiency


Information not available at the moment. Please check back later!