Severe Duty Motor, 15 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 254T Frame, TEFC

Severe Duty Motor, 15 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 254T Frame, TEFC

Part#: 254TTFCD6503

Catalog#: E658A

Model#: 254TTFCD6503BC

Weight: 335 lb

List Price: $4,487.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 100% cast iron construction for rigidity and reduced vibration
  • Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
  • MAX GUARD® Class H insulation system
  • IP55 protection
  • Constant Torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Internal and external epoxy finish

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 575 V
Speed Speed: 3545 rpm Service Factor Service Factor: 1.15
Frame Frame: 254T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 14.3 A Power Factor Power Factor: 87
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6209
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .691 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.625 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 20:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 14.3 A Synchronous RPM Synchronous RPM: 3600 rpm
Frequency Frequency: 60 Hz Speed Speed: 3545 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS208560-100
Voltage Voltage: 575 V Output KW Output KW: 11.2 kW
Output HP Output HP: 15 Hp Frame Size Frame Size: 254
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91 %
Packaged Length Packaged Length: 30.75 IN Weight Weight: 335.00 LB
UPC UPC: 722856191601 Packaged Width Packaged Width: 21.80 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 19.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 5.20 25%: 6.24 50%: 8.40 75%: 11.20 100%: 14.24 115%: 16.32 125%: 17.76
% of Rated Load: Rated Output (KW) 0%: 0.70 25%: 3.30 50%: 6.30 75%: 9.20 100%: 12.20 115%: 14.20 125%: 15.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 90.6 75%: 91.0 100%: 91.0 115%: 91.0 125%: 90.2
% of Rated Load: Power Factor (%) 0%: 10.0 25%: 54.0 50%: 75.0 75%: 83.5 100%: 87.0 115%: 88.0 125%: 88.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,585 50%: 3,572 75%: 3,560 100%: 3,545 115%: 3,535 125%: 3,530
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 70.0 125%: 85.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.50 100%: 22.20 115%: 25.50 125%: 27.80
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 75.00 Current (%): 421.0 Torque (ft-lbs): 71.00 Torque (%): 320.0 Speed (RPM): 3,265 Rated Output (KW): 0.00 Power Factor (%): 73.0 Rated Output (Hp): 15.00
Curvepoint: 2/3 Current (Amps): 94.00 Current (%): 528.0 Torque (ft-lbs): 39.00 Torque (%): 176.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: 1/3 Current (Amps): 108.00 Current (%): 607.0 Torque (ft-lbs): 31.00 Torque (%): 140.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Full Load Current (Amps): 17.80 Current (%): 100.0 Torque (ft-lbs): 22.20 Torque (%): 100.0 Speed (RPM): 3,545 Rated Output (KW): 0.00 Power Factor (%): 87.0 Rated Output (Hp): 15.00
Curvepoint: Pull-Up Current (Amps): 103.00 Current (%): 579.0 Torque (ft-lbs): 31.50 Torque (%): 142.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Locked-Rotor Current (Amps): 115.00 Current (%): 646.0 Torque (ft-lbs): 44.00 Torque (%): 198.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 37.0 Rated Output (Hp): 15.00
Curvepoint: No Load Current (Amps): 6.50 Current (%): 37.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 10.0 Rated Output (Hp): 15.00

Efficiency


Information not available at the moment. Please check back later!