Other Purpose Motor, 5 & 2.22 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 215T Frame, DP
Other Purpose Motor, 5 & 2.22 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 215T Frame, DP
Part#: 215TTDW7204
Catalog#: Y455
Model#: 215TTDW7204AC
Weight: 116 lb
List Price: $4,511.00
Your Price: Login is Required
Key Features
- Economical two-winding design
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 2.22 Hp |
Output KW | Output KW: 3.7 & 1.7 kW | Voltage | Voltage: 200-230 & 200-230 V |
Speed | Speed: 1775 & 1175 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 8.65-8.2 & 7.8-7.4 A | Power Factor | Power Factor: 78.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: N |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Fixed Clockwise |
Resistance Main | Resistance Main: .785 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 17.30 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.47 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 8.7-8.2 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1775 rpm |
Connection Drawing | Connection Drawing: A-EE7317 | Outline Drawing | Outline Drawing: A-SS86500-1115 |
Voltage | Voltage: 200-230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 85.5 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 116.00 LB |
UPC | UPC: 722856042460 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.20 | 25%: 7.00 | 50%: 8.60 | 75%: 10.40 | 100%: 13.00 | 115%: 14.40 | 125%: 15.60 | 150%: 18.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 1.30 | 50%: 2.30 | 75%: 3.30 | 100%: 4.40 | 115%: 5.00 | 125%: 5.50 | 150%: 6.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.5 | 50%: 82.5 | 75%: 85.5 | 100%: 85.5 | 115%: 85.5 | 125%: 84.0 | 150%: 87.9 |
% of Rated Load: Power Factor (%) | 0%: 12.5 | 25%: 46.5 | 50%: 67.0 | 75%: 79.0 | 100%: 84.5 | 115%: 87.0 | 125%: 88.0 | 150%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,785 | 75%: 1,780 | 100%: 1,770 | 115%: 1,765 | 125%: 1,760 | 150%: 1,760 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.50 | 75%: 11.00 | 100%: 15.00 | 115%: 17.00 | 125%: 18.70 | 150%: 22.50 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 58.00 | Current (%): 892.0 | Torque (ft-lbs): 33.50 | Torque (%): 223.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 64.5 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 38.50 | Current (%): 592.0 | Torque (ft-lbs): 63.00 | Torque (%): 420.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 82.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 7.00 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 4.40 | Power Factor (%): 79.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 75.00 | Current (%): 1,071.0 | Torque (ft-lbs): 38.00 | Torque (%): 253.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 3.85 | Current (%): 55.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |