Severe Duty Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 215T Frame, TEFC

Severe Duty Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 215T Frame, TEFC

Part#: 215THFCD19033

Catalog#: W540B

Model#: 215THFCD19033AB

Weight: 216 lb

List Price: $3,242.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2035
  • Meets IEEE-841 standard for severe duty applications
  • 100% cast iron construction for rigidity and reduced vibration
  • Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
  • IP56 protection
  • MAX GUARD® Class H insulation system
  • Constant torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 575 V
Speed Speed: 1762 rpm Service Factor Service Factor: 1.15
Frame Frame: 215T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 10 A Power Factor Power Factor: 81.3
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6308 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.155 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 10 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1762 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS810116-200
Voltage Voltage: 575 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 26.50 IN Weight Weight: 216.00 LB
UPC UPC: 722856192622 Packaged Width Packaged Width: 18.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.48 25%: 4.96 50%: 6.24 75%: 8.00 100%: 10.00 115%: 11.44 125%: 12.40
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 2.10 50%: 4.10 75%: 6.10 100%: 8.10 115%: 9.50 125%: 10.40
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.5 50%: 90.8 75%: 91.8 100%: 91.7 115%: 90.3 125%: 89.5
% of Rated Load: Power Factor (%) 0%: 9.0 25%: 42.5 50%: 66.0 75%: 76.6 100%: 81.3 115%: 83.4 125%: 84.2
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,782 75%: 1,772 100%: 1,762 115%: 1,756 125%: 1,752
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 85.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 7.30 50%: 14.70 75%: 22.20 100%: 29.80 115%: 34.40 125%: 37.40
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 76.00 Current (%): 608.0 Torque (ft-lbs): 49.00 Torque (%): 164.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 45.00 Current (%): 360.0 Torque (ft-lbs): 74.00 Torque (%): 248.0 Speed (RPM): 1,565 Rated Output (KW): 0.00 Power Factor (%): 68.0 Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 79.00 Current (%): 632.0 Torque (ft-lbs): 59.00 Torque (%): 198.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 44.0 Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 73.00 Current (%): 584.0 Torque (ft-lbs): 51.00 Torque (%): 171.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 6.00 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 6.0 Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 12.50 Current (%): 100.0 Torque (ft-lbs): 29.80 Torque (%): 100.0 Speed (RPM): 1,762 Rated Output (KW): 0.00 Power Factor (%): 81.5 Rated Output (Hp): 10.00
Curvepoint: 2/3 Current (Amps): 65.00 Current (%): 520.0 Torque (ft-lbs): 62.00 Torque (%): 208.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00

Efficiency


Information not available at the moment. Please check back later!