Severe Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 213T Frame, TENV
Severe Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 213T Frame, TENV
Part#: 213TTTCD6505
Catalog#: E656B
Model#: 213TTTCD6505AA
Weight: 188 lb
List Price: $2,659.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- IP55, Severe Duty, 100% cast iron construction for rigidity and reduced vibration Internal and external epoxy paint
- Suitable for 10:1 VT and 2:1 CT on VFD, MAX GUARD® Class F insulation system 1.15 Service Factor on sinewave, 1.0 Service Factor on Inverter Power
- F1/F2 capable, Precision balanced to .08”/sec, Steel conduit box
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- NOTE: BCP (-P) models are not Hazardous Duty® motors certified for Division 2 locations, and Hazardous Duty® motors meet division 2 CSA certification when BCP is not employed, nameplate Division 2 / zone 2 class I (gases), groups A, B, C, D Meets temperature code T2B
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power;
- Provisions to add stub shaft for an encoder (182-449T, TEFC only, Modifications and Kits are available
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213T | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7 A | Power Factor | Power Factor: 86.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6308 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.407 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 7 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3525 rpm |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS810117-100 |
Voltage | Voltage: 575 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Efficiency | Efficiency: 91 % | Packaged Length | Packaged Length: 22.00 IN |
Weight | Weight: 188.00 LB | UPC | UPC: 722856191496 |
Packaged Width | Packaged Width: 18.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 17.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.40 | 25%: 2.96 | 50%: 4.08 | 75%: 5.44 | 100%: 6.96 | 115%: 8.00 | 125%: 8.64 |
% of Rated Load: Rated Output (KW) | 0%: 0.19 | 25%: 1.61 | 50%: 3.06 | 75%: 4.56 | 100%: 6.10 | 115%: 7.06 | 125%: 7.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.0 | 50%: 91.3 | 75%: 92.0 | 100%: 91.0 | 115%: 90.2 | 125%: 89.4 |
% of Rated Load: Power Factor (%) | 0%: 7.8 | 25%: 54.0 | 50%: 75.2 | 75%: 83.0 | 100%: 86.8 | 115%: 87.8 | 125%: 88.3 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,582 | 50%: 3,564 | 75%: 3,545 | 100%: 3,525 | 115%: 3,512 | 125%: 3,503 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.75 | 50%: 5.53 | 75%: 8.33 | 100%: 11.18 | 115%: 12.90 | 125%: 14.06 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 46.00 | Current (%): 527.0 | Torque (ft-lbs): 23.20 | Torque (%): 208.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 54.00 | Current (%): 618.0 | Torque (ft-lbs): 19.00 | Torque (%): 170.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 50.00 | Current (%): 573.0 | Torque (ft-lbs): 19.20 | Torque (%): 172.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 8.70 | Current (%): 100.0 | Torque (ft-lbs): 11.20 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): 0.00 | Power Factor (%): 86.8 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 63.00 | Current (%): 722.0 | Torque (ft-lbs): 20.70 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 41.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 3.00 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 7.8 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 38.80 | Current (%): 445.0 | Torque (ft-lbs): 34.70 | Torque (%): 310.0 | Speed (RPM): 3,060 | Rated Output (KW): 0.00 | Power Factor (%): 72.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!