Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213TC Frame, EPFC

Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213TC Frame, EPFC

Part#: 213TTGND16027

Catalog#: C325C

Model#: 213TTGND16027AA

Weight: 261 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Explosion Proof Division 1, Class I, Group D, Class II, Groups F & G
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B
  • Explosion Proof Conduit Box included
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 & 5 Hp
Output KW Output KW: 5.6 & 3.7 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1765 & 1475 rpm Service Factor Service Factor: 1.0 & 1.0
Frame Frame: 213TC Enclosure Enclosure: Explosion Proof Fan cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 91.7 & 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 19.2/9.6 & 17.4/8.7 A Power Factor Power Factor: 79.2
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208
UL UL: UL Listed; also, UL Certified for Canada CSA CSA: N
CE CE: N IP Code IP Code: 54
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: EXP PROOF CL I GR D CL II GR F&G T3B
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.18 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 23.45 in
Frame Length Frame Length: 12.12 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.12 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 19.2/9.6 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Connection Drawing Connection Drawing: EE7308T Outline Drawing Outline Drawing: 037703-1212
Voltage Voltage: 230/460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 213
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 26.50 IN Weight Weight: 261.00 LB
UPC UPC: 722856066633 Packaged Width Packaged Width: 20.00 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 18.00 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 4.90 25%: 5.20 50%: 6.30 75%: 7.80 100%: 9.60 115%: 11.40 125%: 11.80 150%: 0.00
% of Rated Load: Rated Output (KW) 0%: 0.19 25%: 1.60 50%: 3.06 75%: 4.55 100%: 6.09 115%: 7.02 125%: 7.69 150%: 0.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.4 50%: 91.6 75%: 92.2 100%: 91.7 115%: 91.1 125%: 91.0 150%: 0.0
% of Rated Load: Power Factor (%) 0%: 4.7 25%: 38.8 50%: 61.1 75%: 72.9 100%: 79.2 115%: 77.3 125%: 82.0 150%: 0.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,784 75%: 1,775 100%: 1,765 115%: 1,765 125%: 1,756 150%: 0
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 60.0 125%: 70.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.60 100%: 22.30 115%: 25.50 125%: 28.00 150%: 0.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 10.00 Current (%): 100.0 Torque (ft-lbs): 22.20 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 63.00 Current (%): 630.0 Torque (ft-lbs): 48.70 Torque (%): 219.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 5.50 Current (%): 55.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.0 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 57.00 Current (%): 570.0 Torque (ft-lbs): 54.00 Torque (%): 243.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 57.00 Current (%): 570.0 Torque (ft-lbs): 49.00 Torque (%): 221.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 63.50 Current (%): 635.0 Torque (ft-lbs): 52.90 Torque (%): 238.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 42.6 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 41.00 Current (%): 410.0 Torque (ft-lbs): 75.00 Torque (%): 338.0 Speed (RPM): 1,600 Rated Output (KW): 0.00 Power Factor (%): 72.5 Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle