50 Hz Motor, 7.50 HP, 3 Ph, 50 Hz, 190-200-208/380-400-415 V, 1500 RPM, 213T Frame, DP
50 Hz Motor, 7.50 HP, 3 Ph, 50 Hz, 190-200-208/380-400-415 V, 1500 RPM, 213T Frame, DP
Part#: 213TTDW7053
Catalog#: H955
Model#: 213TTDW7053BB
Weight: 106 lb
List Price: $2,103.00
Your Price: Login is Required
Key Features
- Nameplated 190-200-208/380-400-416
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 190-200-208/380-400-415 V |
Speed | Speed: 1460 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 23.2-23.0-22.6/11.6- A | Power Factor | Power Factor: 79 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.39 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 17.30 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.47 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 23.2-23.0-22.6/11.6- A | Synchronous RPM | Synchronous RPM: 1500 rpm |
Frequency | Frequency: 50 Hz | Speed | Speed: 1460 rpm |
Connection Drawing | Connection Drawing: A-EE7358 | Outline Drawing | Outline Drawing: A-SS86500-1115 |
Voltage | Voltage: 190-200-208/380-400-415 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.7 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 106.00 LB |
UPC | UPC: 722856043566 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.75 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.50 | 25%: 6.00 | 50%: 6.30 | 75%: 9.20 | 100%: 11.30 | 115%: 12.70 | 125%: 13.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.80 | 50%: 3.70 | 75%: 4.80 | 100%: 6.40 | 115%: 7.40 | 125%: 8.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.0 | 50%: 85.0 | 75%: 88.0 | 100%: 87.7 | 115%: 87.0 | 125%: 86.0 |
% of Rated Load: Power Factor (%) | 0%: 9.3 | 25%: 41.0 | 50%: 62.0 | 75%: 73.0 | 100%: 79.0 | 115%: 81.5 | 125%: 82.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,490 | 50%: 1,475 | 75%: 1,470 | 100%: 1,460 | 115%: 1,455 | 125%: 1,445 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 32.0 | 115%: 43.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 6.60 | 50%: 13.50 | 75%: 20.00 | 100%: 27.00 | 115%: 31.10 | 125%: 34.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 3.10 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 48.00 | Current (%): 425.0 | Torque (ft-lbs): 88.50 | Torque (%): 328.0 | Speed (RPM): 1,250 | Rated Output (KW): | Power Factor (%): 75.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 11.20 | Current (%): 99.0 | Torque (ft-lbs): 27.00 | Torque (%): 100.0 | Speed (RPM): 1,460 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 76.00 | Current (%): 673.0 | Torque (ft-lbs): 52.00 | Torque (%): 193.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 72.00 | Current (%): 637.0 | Torque (ft-lbs): 55.00 | Torque (%): 204.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 80.00 | Current (%): 708.0 | Torque (ft-lbs): 61.00 | Torque (%): 226.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 51.0 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 64.00 | Current (%): 566.0 | Torque (ft-lbs): 64.00 | Torque (%): 237.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |