Speed Ratio Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 213TC Frame, TENV

Speed Ratio Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 213TC Frame, TENV

Part#: 213THTL7736

Catalog#: Y560

Model#: 213THTL7736AC

Weight: 146 lb

List Price: $4,607.00

Key Features


  • MAX GUARD® Class F insulation system
  • Constant Torque operation from 0 to base speed on Vector Drive
  • Constant Horsepower operation up to twice base RPM
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, Class F)
  • Encoder and brake provisions included on opposite drive end (maximum 10 lb-ft brake,see Modifications and/or Accessory Kits sections)
  • Aluminum frame construction

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 575 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1
Frame Frame: 213TC Enclosure Enclosure: Totally Enclosed Non Ventilated
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 90.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 8.4 A Power Factor Power Factor: 76
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: INV KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.02 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Aluminum
Shaft Type Shaft Type: T Overall Length Overall Length: 20.54 in
Frame Length Frame Length: 10.25 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.12 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 1000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 8.4 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Connection Drawing Connection Drawing: A-EE7300T Outline Drawing Outline Drawing: B-SS330105-1025
Voltage Voltage: 575 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 213
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 90.2 %
Packaged Length Packaged Length: 22.50 IN Weight Weight: 146.00 LB
UPC UPC: 722856024947 Packaged Width Packaged Width: 16.81 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%150%200%
% of Rated Load: Current (Amps) 0%: 4.40 25%: 4.80 50%: 5.76 75%: 6.80 100%: 8.40 115%: 9.12 125%: 9.76 150%: 11.60 200%: 15.20
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 1.70 50%: 3.20 75%: 4.70 100%: 6.20 115%: 7.20 125%: 7.80 150%: 9.50 200%: 12.90
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.0 50%: 87.5 75%: 89.5 100%: 90.2 115%: 90.0 125%: 89.5 150%: 88.5 200%: 87.0
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 36.0 50%: 56.5 75%: 69.0 100%: 76.0 115%: 78.8 125%: 80.0 150%: 82.5 200%: 84.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,782 75%: 1,772 100%: 1,765 115%: 1,760 125%: 1,755 150%: 1,740 200%: 1,715
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 0.0 125%: 0.0 150%: 0.0 200%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.80 100%: 22.30 115%: 25.70 125%: 28.00 150%: 34.00 200%: 45.90
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%: 200%:
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%: 200%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 90.00 Current (%): 857.0 Torque (ft-lbs): 59.50 Torque (%): 267.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 41.5 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 75.00 Current (%): 714.0 Torque (ft-lbs): 60.00 Torque (%): 269.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 5.50 Current (%): 52.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 85.00 Current (%): 810.0 Torque (ft-lbs): 55.00 Torque (%): 247.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 10.50 Current (%): 100.0 Torque (ft-lbs): 22.30 Torque (%): 100.0 Speed (RPM): 1,765 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 55.00 Current (%): 524.0 Torque (ft-lbs): 95.50 Torque (%): 428.0 Speed (RPM): 1,515 Rated Output (KW): Power Factor (%): 72.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 88.00 Current (%): 838.0 Torque (ft-lbs): 53.00 Torque (%): 238.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle