Obsolete Replaced by B199725.00..125HP..3600RPM.404TS.ODP.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GEN PURPOSE........

Obsolete Replaced by B199725.00..125HP..3600RPM.404TS.ODP.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GEN PURPOSE........
Part#: 199725.00
Catalog#: 199725.00
Weight: 1151 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 & 100 Hp |
Output KW | Output KW: 93.0 & 75.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 3570 & 2975 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 404TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 & 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 138 & 132 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .045 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 138 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3570 rpm |
Connection Drawing | Connection Drawing: EE7341C_LE | Outline Drawing | Outline Drawing: SS620254 |
Voltage | Voltage: 460 V | Output KW | Output KW: 93 kW |
Output HP | Output HP: 125 Hp | Frame Size | Frame Size: 404 |
Efficiency | Efficiency: 94.1 % | Weight | Weight: 1151.00 LB |
UPC | UPC: 691720043028 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 32.00 | 25%: 47.00 | 50%: 74.00 | 75%: 105.00 | 100%: 138.00 | 115%: 158.00 | 125%: 172.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.50 | 25%: 26.50 | 50%: 50.00 | 75%: 74.50 | 100%: 99.00 | 115%: 114.00 | 125%: 125.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 93.6 | 75%: 94.1 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 70.0 | 50%: 85.0 | 75%: 89.0 | 100%: 90.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,588 | 75%: 3,580 | 100%: 3,570 | 115%: 3,565 | 125%: 3,560 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 46.00 | 50%: 92.00 | 75%: 138.00 | 100%: 184.00 | 115%: 212.00 | 125%: 230.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 32.00 | Current (%): 23.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 7.5 | Rated Output (Hp): 125.00 |
Curvepoint: 1/3 | Current (Amps): 850.00 | Current (%): 615.0 | Torque (ft-lbs): 300.00 | Torque (%): 162.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Break-Down | Current (Amps): 525.00 | Current (%): 380.0 | Torque (ft-lbs): 525.00 | Torque (%): 285.0 | Speed (RPM): 3,450 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 125.00 |
Curvepoint: 2/3 | Current (Amps): 750.00 | Current (%): 5,454.0 | Torque (ft-lbs): 350.00 | Torque (%): 190.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Locked-Rotor | Current (Amps): 900.00 | Current (%): 652.0 | Torque (ft-lbs): 350.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 125.00 |
Curvepoint: Pull-Up | Current (Amps): 800.00 | Current (%): 580.0 | Torque (ft-lbs): 300.00 | Torque (%): 162.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Full Load | Current (Amps): 138.00 | Current (%): 100.0 | Torque (ft-lbs): 184.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!