Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184JM Frame, TEFC

Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184JM Frame, TEFC

Part#: 184TTFBD6006

Catalog#: GT3112A

Model#: 184TTFBD6006CB

Weight: 90 lb

List Price: $1,311.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • 1.15 service factor on sinewave, 1.0 service factor on IGBT power
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.
  • NEMA JM pump shaft dimensions
  • JM frame has rigid base, drip cover not included
  • Dual frame mounting holes
  • UL recognized, CSA certified and CE mark

Specifications


Phase Phase: 3 Output HP Output HP: 5 & 3 Hp
Output KW Output KW: 3.7 & 2.2 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3525 & 2945 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 184JM Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 88.5 & 87.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 12.4/6.2 & 9.6/4.8 A Power Factor Power Factor: 86
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6307 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 3.44 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JM Shaft Diameter Shaft Diameter: 1.250 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 12.4/6.2 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3525 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS600202-200
Voltage Voltage: 230/460 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 88.5 %
Packaged Length Packaged Length: 21.40 IN Weight Weight: 90.00 LB
UPC UPC: 722856069122 Packaged Width Packaged Width: 15.75 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.83 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.80 25%: 3.20 50%: 4.00 75%: 5.00 100%: 6.20 115%: 7.00 125%: 7.50
% of Rated Load: Rated Output (KW) 0%: 0.21 25%: 1.16 50%: 2.14 75%: 3.15 100%: 4.21 115%: 4.86 125%: 5.31
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 80.6 50%: 87.3 75%: 88.8 100%: 88.5 115%: 88.2 125%: 87.8
% of Rated Load: Power Factor (%) 0%: 9.4 25%: 46.0 50%: 69.0 75%: 81.0 100%: 86.0 115%: 88.0 125%: 89.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,582 50%: 3,565 75%: 3,545 100%: 3,527 115%: 3,515 125%: 3,506
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.83 50%: 3.68 75%: 5.55 100%: 7.45 115%: 8.59 125%: 9.36
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 45.00 Current (%): 0.0 Torque (ft-lbs): 14.50 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Full Load Current (Amps): 6.20 Current (%): 100.0 Torque (ft-lbs): 7.50 Torque (%): 100.0 Speed (RPM): 3,527 Rated Output (KW): 0.00 Power Factor (%): 86.0 Rated Output (Hp): 5.00
Curvepoint: 2/3 Current (Amps): 38.00 Current (%): 0.0 Torque (ft-lbs): 18.00 Torque (%): 0.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 2.80 Current (%): 0.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 9.0 Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 42.00 Current (%): 0.0 Torque (ft-lbs): 14.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 31.00 Current (%): 0.0 Torque (ft-lbs): 25.00 Torque (%): 340.0 Speed (RPM): 3,000 Rated Output (KW): 0.00 Power Factor (%): 79.0 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 50.00 Current (%): 0.0 Torque (ft-lbs): 17.50 Torque (%): 230.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 62.0 Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle