Fan & Blower Motor, 5 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 184TC Frame, TENV
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/272/605/Article_182TPNSB10237_Still01_9.jpg)
Fan & Blower Motor, 5 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 184TC Frame, TENV
Part#: 184TPNSB10236
Catalog#: SY007A
Model#: 184TPNSB10236A
Weight: 154 lb
List Price: $4,866.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design
- Optional terminal block shown
- Provisions for optional “BCP” (Bearing Current Protection)
- Totally enclosed, non-ventilated
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1800 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 94.9 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 90 Hz |
Current | Current: 11.6/5.8 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: No Design Code | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 17.50 in |
Frame Length | Frame Length: 8 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.62 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 11.6/5.8 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 90 Hz | Speed | Speed: 1800 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: 036277-800 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.9 % |
Packaged Length | Packaged Length: 26.88 IN | Weight | Weight: 154.00 LB |
UPC | UPC: 722856060020 | Packaged Width | Packaged Width: 18.38 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 15.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.50 | 25%: | 50%: | 75%: | 100%: 5.80 | 115%: | 125%: | 150%: |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 0.42 | 50%: 0.80 | 75%: 1.20 | 100%: 3.93 | 115%: 1.86 | 125%: 2.04 | 150%: 2.48 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 94.9 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: | 50%: | 75%: | 100%: 86.0 | 115%: | 125%: | 150%: |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,800 | 50%: 1,800 | 75%: 1,800 | 100%: 1,800 | 115%: 1,800 | 125%: 1,800 | 150%: 1,800 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 49.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: | 50%: | 75%: | 100%: 14.60 | 115%: | 125%: | 150%: |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 0 | Current (Amps): | Current (%): | Torque (ft-lbs): | Torque (%): | Speed (RPM): 2,250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |