Severe Duty Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 184T Frame, TEFC

Severe Duty Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 184T Frame, TEFC

Part#: 184THFCD9026

Catalog#: W525A

Model#: 184THFCD9026BC

Weight: 109 lb

List Price: $2,175.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2018
  • Meets IEEE-841 standard for severe duty applications
  • 100% cast iron construction for rigidity and reduced vibration
  • Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
  • IP56 protection
  • MAX GUARD® Class H insulation system
  • Constant torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 460 V
Speed Speed: 1755 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 6.5 A Power Factor Power Factor: 80
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2.69 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 6.5 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1755 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS600210-200
Voltage Voltage: 460 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 22.19 IN Weight Weight: 109.00 LB
UPC UPC: 722856192493 Packaged Width Packaged Width: 16.50 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 3.00 25%: 3.30 50%: 4.20 75%: 5.20 100%: 6.50 115%: 7.30 125%: 7.80
% of Rated Load: Rated Output (KW) 0%: 0.25 25%: 1.10 50%: 2.10 75%: 3.10 100%: 4.20 115%: 4.80 125%: 5.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 84.0 50%: 88.5 75%: 89.5 100%: 89.5 115%: 89.5 125%: 88.5
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 42.0 50%: 64.0 75%: 75.0 100%: 80.0 115%: 81.0 125%: 82.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,780 75%: 1,768 100%: 1,755 115%: 1,750 125%: 1,745
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 110.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.70 50%: 7.50 75%: 11.10 100%: 15.00 115%: 17.20 125%: 18.80
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 46.00 Current (%): 0.0 Torque (ft-lbs): 33.00 Torque (%): 220.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 48.0 Rated Output (Hp): 5.00
Curvepoint: 1/3 Current (Amps): 47.00 Current (%): Torque (ft-lbs): 27.00 Torque (%): Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 29.00 Current (%): Torque (ft-lbs): 42.00 Torque (%): 290.0 Speed (RPM): 1,675 Rated Output (KW): Power Factor (%): 72.0 Rated Output (Hp): 5.00
Curvepoint: Full Load Current (Amps): 6.50 Current (%): 100.0 Torque (ft-lbs): 15.00 Torque (%): 100.0 Speed (RPM): 1,755 Rated Output (KW): Power Factor (%): 80.0 Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 3.00 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 7.0 Rated Output (Hp): 5.00
Curvepoint: 2/3 Current (Amps): 40.00 Current (%): Torque (ft-lbs): 34.00 Torque (%): Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 44.00 Current (%): Torque (ft-lbs): 27.00 Torque (%): Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00

Efficiency


Information not available at the moment. Please check back later!