General Purpose Farm Duty Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, TEFC

General Purpose Farm Duty Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, TEFC

Part#: 184TBFW7070

Catalog#: Z114A

Model#: 184TBFW7070AA

Weight: 98 lb

Key Features


  • 213/215TZ models have 1-1/8” shaft, 182TZ model has 7/8” shaft
  • Manual reset thermal protector
  • Condensate drains
  • Capacitor start/capacitor run design for reduced amperage
  • F1 mounting only, cannot reassemble to F2

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle