Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 182JMV Frame, DP

Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 182JMV Frame, DP

Part#: 182TTDW7350

Catalog#: M1314A

Model#: 182TTDW7350AA

Weight: 56.5 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • NEMA JM pump shaft dimensions
  • JMV frame includes drip cover for vertical mount without base
  • JM frame has rigid base, drip cover not included
  • Ball bearings, mechanically locked on shaft end
  • Continuous duty
  • 1.15 Service Factor
  • UL Recognized and CSA Certified
  • UL Listed for Fire Pump applications (except as noted)

Specifications


Phase Phase: 3 Output HP Output HP: 3 & 2 Hp
Output KW Output KW: 2.2 & 1.5 kW Voltage Voltage: 208-230/460 & 190/380 V
Speed Speed: 1745 & 1445 rpm Service Factor Service Factor: 1.15 & 1.0
Frame Frame: 182JMV Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 82.5 & 81.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 9.2-9/4.5 & 8.8/4.4 A Power Factor Power Factor: 77.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.19 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Shaft Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JM Overall Length Overall Length: 17.87 in
Frame Length Frame Length: 8 in Shaft Diameter Shaft Diameter: 0.875 in
Shaft Extension Shaft Extension: 4.28 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JMV
Current Current: 9.2-9.0/4.5 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1745 rpm
Connection Drawing Connection Drawing: 005010.01ME Outline Drawing Outline Drawing: 035587-800
Voltage Voltage: 208-230/460 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 82.5 %
Packaged Length Packaged Length: 18.31 IN Weight Weight: 56.50 LB
UPC UPC: 722856195234 Packaged Width Packaged Width: 13.50 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 13.44 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 2.50 25%: 2.70 50%: 3.00 75%: 3.60 100%: 4.50 115%: 4.80 125%: 5.10 150%: 6.00
% of Rated Load: Rated Output (KW) 0%: 0.20 25%: 0.78 50%: 1.40 75%: 2.00 100%: 2.65 115%: 300.00 125%: 3.30 150%: 4.05
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 72.5 50%: 81.5 75%: 84.0 100%: 82.5 115%: 82.4 125%: 82.3 150%: 82.0
% of Rated Load: Power Factor (%) 0%: 10.1 25%: 36.5 50%: 57.0 75%: 69.5 100%: 77.5 115%: 80.0 125%: 82.0 150%: 84.5
% of Rated Load: Speed (RPM) 0%: 0 25%: 1,785 50%: 1,774 75%: 1,760 100%: 1,745 115%: 1,735 125%: 1,731 150%: 1,710
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 0.0 125%: 50.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.50 75%: 6.80 100%: 9.00 115%: 10.00 125%: 11.30 150%: 13.50
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 23.50 Current (%): 522.0 Torque (ft-lbs): 37.30 Torque (%): 414.0 Speed (RPM): 1,275 Rated Output (KW): 14.70 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: 1/3 Current (Amps): 29.50 Current (%): 656.0 Torque (ft-lbs): 25.00 Torque (%): 278.0 Speed (RPM): 400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: 2/3 Current (Amps): 25.00 Current (%): 556.0 Torque (ft-lbs): 31.00 Torque (%): 344.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 4.50 Current (%): 100.0 Torque (ft-lbs): 9.00 Torque (%): 100.0 Speed (RPM): 1,740 Rated Output (KW): 2.70 Power Factor (%): 75.5 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 28.00 Current (%): 622.0 Torque (ft-lbs): 26.60 Torque (%): 296.0 Speed (RPM): 800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: No Load Current (Amps): 2.50 Current (%): 56.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.30 Power Factor (%): 12.0 Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 32.00 Current (%): 711.0 Torque (ft-lbs): 29.50 Torque (%): 328.0 Speed (RPM): 0 Rated Output (KW): 17.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: cancel
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: cancel
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: cancel
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: cancel
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle