General Purpose Farm Duty Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182TZ Frame, TEFC
General Purpose Farm Duty Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182TZ Frame, TEFC
Part#: 182TCFW9061
Catalog#: Z112A
Model#: 182TCFW9061CC
Weight: 68 lb
List Price: $1,834.00
Your Price: Login is Required
Key Features
- 213/215TZ models have 1-1/8” shaft, 182TZ model has 7/8” shaft
- Manual reset thermal protector
- Condensate drains
- Capacitor start induction run design
- F1 mounting only, cannot reassemble to F2
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 24.0/12.0 A | Power Factor | Power Factor: 72.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 14.46 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 2.81 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 24.0/12.0 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: 005067.20ME | Outline Drawing | Outline Drawing: 035710-900 |
Voltage | Voltage: 115/230 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 74 % |
Packaged Length | Packaged Length: 20.13 IN | Weight | Weight: 68.00 LB |
UPC | UPC: 722856261120 | Packaged Width | Packaged Width: 14.63 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.38 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.55 | 25%: 8.00 | 50%: 8.90 | 75%: 10.20 | 100%: 12.00 | 115%: 13.20 | 125%: 14.00 | 150%: 16.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.33 | 25%: 0.70 | 50%: 1.10 | 75%: 1.54 | 100%: 2.00 | 115%: 2.30 | 125%: 2.50 | 150%: 3.05 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 53.6 | 50%: 67.7 | 75%: 70.0 | 100%: 74.0 | 115%: 74.3 | 125%: 74.2 | 150%: 73.1 |
% of Rated Load: Power Factor (%) | 0%: 19.0 | 25%: 38.0 | 50%: 53.7 | 75%: 65.0 | 100%: 72.5 | 115%: 75.8 | 125%: 77.6 | 150%: 81.4 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,776 | 75%: 1,764 | 100%: 1,760 | 115%: 1,752 | 125%: 1,744 | 150%: 1,730 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.48 | 50%: 2.95 | 75%: 4.44 | 100%: 5.96 | 115%: 6.87 | 125%: 7.49 | 150%: 9.07 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 12.00 | Current (%): 100.0 | Torque (ft-lbs): 5.96 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 50.00 | Current (%): 417.0 | Torque (ft-lbs): 16.80 | Torque (%): 282.0 | Speed (RPM): 1,480 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 80.00 | Current (%): 667.0 | Torque (ft-lbs): 19.50 | Torque (%): 327.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 41.00 | Current (%): 342.0 | Torque (ft-lbs): 16.70 | Torque (%): 280.0 | Speed (RPM): 1,560 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |