General Purpose Farm Duty Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182T Frame, TEFC

General Purpose Farm Duty Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 182T Frame, TEFC

Part#: 182TCFW7072

Catalog#: Z119A

Model#: 182TCFW7072AA

Weight: 66 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Shaft end mechanically locked on C-face models
  • Capacitor start design for high starting torque
  • Capacitor start induction run design
  • Low temperature manual reset thermal protector
  • Totally enclosed and fully gasketed construction for dirty environments
  • Condensate drains
  • Shaft slinger
  • Class F insulation
  • F1 mounting only, cannot reassemble to F2

Specifications


Phase Phase: 1 Output HP Output HP: 2 Hp
Output KW Output KW: 1.5 kW Voltage Voltage: 115/230 V
Speed Speed: 1735 rpm Service Factor Service Factor: 1.15
Frame Frame: 182T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Manual Efficiency Efficiency: 72 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 24.0/12.0 A Power Factor Power Factor: 74.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized ( Not Protector) CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 14.46 in
Frame Length Frame Length: 9 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.81 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 24.0/12.0 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1735 rpm
Connection Drawing Connection Drawing: 005067.02ME Outline Drawing Outline Drawing: 035584-900
Voltage Voltage: 115/230 V Output KW Output KW: 1.5 kW
Output HP Output HP: 2 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 72 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 66.00 LB
UPC UPC: 722856027832 Packaged Width Packaged Width: 13.06 IN
HTC HTC: 8501.40.6040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 7.35 25%: 7.80 50%: 8.75 75%: 10.15 100%: 12.00 115%: 13.20 125%: 14.20 150%: 16.85
% of Rated Load: Rated Output (KW) 0%: 0.33 25%: 0.70 50%: 1.11 75%: 1.56 100%: 2.05 115%: 2.36 125%: 2.60 150%: 3.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 53.0 50%: 66.7 75%: 71.1 100%: 72.0 115%: 72.2 125%: 70.5 150%: 69.6
% of Rated Load: Power Factor (%) 0%: 19.5 25%: 39.0 50%: 55.2 75%: 66.6 100%: 74.5 115%: 77.7 125%: 79.6 150%: 82.6
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,778 50%: 1,767 75%: 1,750 100%: 1,735 115%: 1,725 125%: 1,720 150%: 1,730
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 100.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.47 50%: 2.95 75%: 4.45 100%: 5.96 115%: 6.95 125%: 7.50 150%: 9.07
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 30.00 Current (%): 250.0 Torque (ft-lbs): 14.80 Torque (%): 248.0 Speed (RPM): 1,550 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 2.00
Curvepoint: Full Load Current (Amps): 12.00 Current (%): 100.0 Torque (ft-lbs): 5.96 Torque (%): 100.0 Speed (RPM): 1,735 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 2.00
Curvepoint: Locked-Rotor Current (Amps): 72.50 Current (%): 604.0 Torque (ft-lbs): 15.00 Torque (%): 252.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 2.00
Curvepoint: Pull-Up Current (Amps): 57.00 Current (%): 475.0 Torque (ft-lbs): 11.20 Torque (%): 188.0 Speed (RPM): 1,300 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 2.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle