AC Drives, 7.5 HP, 400-480 V, 11 Amps
AC Drives, 7.5 HP, 400-480 V, 11 Amps
Part#: 174677.00
Catalog#: 174677.00
Weight: 11.58 lb
List Price: $2,966.00
Your Price: Login is Required
Key Features
- Six button interface, LED display
- NEMA 4 Enclosure
- 460 Voltage
Specifications
Output HP | Output HP: 7.5 Hp | Voltage | Voltage: 400-480 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 4 |
Ouput Amps | Ouput Amps: 11 A |
Voltage | Voltage: 400-480 V | Output HP | Output HP: 7.5 Hp |
Weight | Weight: 11.58 LB | UPC | UPC: 691720101261 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!