AC Drives, 7.5 HP, 200-240 V, 25 Amps
Resource Center

AC Drives, 7.5 HP, 200-240 V, 25 Amps

Part#: 174545.00

Catalog#: 174545.00

Weight: 14 lb

Specifications


Output HP Output HP: 7.5 Hp Voltage Voltage: 200-240 V
Phase Phase: THREE PHASE Protection Protection: NEMA 1 (IP31)
Ouput Amps Ouput Amps: 25 A Enclosure Material Enclosure Material: Metal
Series Series: Micro Series
Voltage Voltage: 200-240 V Output HP Output HP: 7.5 Hp
Weight Weight: 14.00 LB UPC UPC: 691720029497
Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!