AC Drives, 50 HP, 400-480 V, 65 Amps
AC Drives, 50 HP, 400-480 V, 65 Amps
Part#: 174511.00
Catalog#: 174511.00
Weight: 75 lb
Specifications
Output HP | Output HP: 50 Hp | Voltage | Voltage: 400-480 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 4/12 (IP65) WASHGUARD |
Ouput Amps | Ouput Amps: 65 A | Enclosure Material | Enclosure Material: Metal |
Series | Series: Micro Series |
Voltage | Voltage: 400-480 V | Output HP | Output HP: 50 Hp |
Weight | Weight: 75.00 LB | UPC | UPC: 691720325773 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!