General Purpose Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 445T Frame, DP
General Purpose Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 445T Frame, DP
Part#: 171576.60
Catalog#: 171576.60
Model#: C445T11DB5A
Weight: 2153 lb
Key Features
- Premium efficient ratings
- Inverter-rated; Nameplated for 50 Hz operation
- Class B insulation systems, Class F 140 frame and higher
- Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
- Cast iron designs
- UL recognized and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 & 125 Hp |
Output KW | Output KW: 112.0 & 93.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 1195 & 995 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 445T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 178 & 179 A | Power Factor | Power Factor: 82.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0248 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 40 in |
Shaft Diameter | Shaft Diameter: 3.375 in | Shaft Extension | Shaft Extension: 8.5 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 178 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1195 rpm |
Connection Drawing | Connection Drawing: 00519001 | Outline Drawing | Outline Drawing: 16958260 |
Voltage | Voltage: 460 V | Output KW | Output KW: 112 kW |
Output HP | Output HP: 150 Hp | Frame Size | Frame Size: 445 |
Efficiency | Efficiency: 95.8 % | Packaged Length | Packaged Length: 42.20 IN |
Weight | Weight: 2153.00 LB | UPC | UPC: 691720331682 |
Packaged Width | Packaged Width: 37.00 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 31.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 56.00 | 25%: 70.50 | 50%: 100.00 | 75%: 136.00 | 100%: 178.00 | 125%: 225.00 | 150%: 280.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.86 | 25%: 30.05 | 50%: 58.57 | 75%: 87.43 | 100%: 116.80 | 125%: 146.66 | 150%: 177.34 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 95.8 | 100%: 95.8 | 125%: 95.4 | 150%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 4.2 | 25%: 53.5 | 50%: 73.0 | 75%: 82.5 | 100%: 82.5 | 125%: 82.0 | 150%: 79.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,197 | 75%: 1,196 | 100%: 1,195 | 125%: 1,190 | 150%: 1,188 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 46.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 164.00 | 50%: 330.00 | 75%: 494.00 | 100%: 660.00 | 125%: 826.00 | 150%: 994.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 610.00 | Current (%): | Torque (ft-lbs): 1,878.00 | Torque (%): 285.0 | Speed (RPM): 1,070 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 818.00 | Current (%): | Torque (ft-lbs): 828.00 | Torque (%): 125.0 | Speed (RPM): 755 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 945.00 | Current (%): | Torque (ft-lbs): 903.00 | Torque (%): 137.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 178.00 | Current (%): | Torque (ft-lbs): 660.00 | Torque (%): 100.0 | Speed (RPM): 1,195 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |