Crop Dryer Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
Crop Dryer Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
Part#: 141433.00
Catalog#: 141433.00
Model#: P215K17FB82A
Weight: 148 lb
List Price: $3,395.00
Your Price: Login is Required
Key Features
- Extra Hi-Torque designs
- Rigid base
- Painted Red
- Manual Overload protection
- 1.15 service factor
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22.6 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .308 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 18.34 in |
Frame Length | Frame Length: 9.65 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.47 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 22.6 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: EE9048LW | Outline Drawing | Outline Drawing: SS88687LE-965 |
Voltage | Voltage: 230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 82.5 % |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 148.00 LB |
UPC | UPC: 691720108277 | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.70 | 25%: 10.90 | 50%: 14.00 | 75%: 18.00 | 100%: 22.60 | 115%: 26.00 | 125%: 28.20 | 150%: 34.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.38 | 25%: 1.30 | 50%: 2.30 | 75%: 3.30 | 100%: 4.50 | 115%: 5.27 | 125%: 5.70 | 150%: 7.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 70.0 | 50%: 81.0 | 75%: 83.0 | 100%: 82.5 | 115%: 81.0 | 125%: 80.5 | 150%: 79.5 |
% of Rated Load: Power Factor (%) | 0%: 17.0 | 25%: 51.5 | 50%: 70.5 | 75%: 79.5 | 100%: 83.5 | 115%: 88.0 | 125%: 87.0 | 150%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,787 | 50%: 1,775 | 75%: 1,765 | 100%: 1,740 | 115%: 1,725 | 125%: 1,720 | 150%: 1,700 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 85.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.66 | 50%: 7.41 | 75%: 11.20 | 100%: 15.00 | 115%: 17.40 | 125%: 18.90 | 150%: 23.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 168.00 | Current (%): 0.0 | Torque (ft-lbs): 66.00 | Torque (%): 0.0 | Speed (RPM): 136 | Rated Output (KW): 35.80 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 81.00 | Current (%): 0.0 | Torque (ft-lbs): 38.60 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 15.70 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 170.00 | Current (%): 0.0 | Torque (ft-lbs): 69.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 36.20 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |