Crop Dryer Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TZ Frame, DP

Crop Dryer Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TZ Frame, DP

Part#: 141430.00

Catalog#: 141430.00

Model#: C215K17DB18A

Weight: 159 lb

List Price: $3,773.00

Key Features


  • Extra Hi-Torque designs
  • Rigid base
  • Painted Red
  • Manual Overload protection
  • 1.15 service factor

Specifications


Phase Phase: 1 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230 V
Speed Speed: 1745 rpm Service Factor Service Factor: 1.25
Frame Frame: 215TZ Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 86.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 39 A Power Factor Power Factor: 96.4
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6307 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 12
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Single Special Extension Overall Length Overall Length: 14.79 in
Frame Length Frame Length: 12.40 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 4.5 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.25 Frame Suffix Frame Suffix: TZ
Current Current: 39 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1745 rpm
Connection Drawing Connection Drawing: EE9048LV Outline Drawing Outline Drawing: OL141430-1240
Voltage Voltage: 230 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 86.5 %
Packaged Length Packaged Length: 22.63 IN Weight Weight: 159.00 LB
UPC UPC: 691720108321 Packaged Width Packaged Width: 16.13 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 14.25 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 6.00 25%: 12.70 50%: 20.30 75%: 29.20 100%: 39.00 115%: 45.00 125%: 48.90 150%: 62.90
% of Rated Load: Rated Output (KW) 0%: 0.82 25%: 2.58 50%: 4.49 75%: 6.50 100%: 8.65 115%: 10.02 125%: 11.03 150%: 13.70
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 71.7 50%: 83.0 75%: 86.2 100%: 86.5 115%: 85.3 125%: 84.5 150%: 81.2
% of Rated Load: Power Factor (%) 0%: 59.4 25%: 88.3 50%: 96.2 75%: 96.8 100%: 96.4 115%: 96.8 125%: 98.1 150%: 94.7
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,785 50%: 1,773 75%: 1,760 100%: 1,745 115%: 1,734 125%: 1,726 150%: 1,702
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 0.0 125%: 90.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 7.30 50%: 14.80 75%: 22.40 100%: 30.20 115%: 34.70 125%: 38.00 150%: 46.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 39.00 Current (%): 100.0 Torque (ft-lbs): 30.20 Torque (%): 100.0 Speed (RPM): 1,745 Rated Output (KW): 8.65 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 127.50 Current (%): 327.0 Torque (ft-lbs): 64.50 Torque (%): 214.0 Speed (RPM): 1,470 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 240.00 Current (%): 615.0 Torque (ft-lbs): 74.80 Torque (%): 248.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 62.00 Torque (%): 205.0 Speed (RPM): 1,430 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle