Washdown Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213JM Frame, TEFC

Washdown Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213JM Frame, TEFC

Part#: 141274.00

Catalog#: 141274.00

Model#: C213T34WK8A

Weight: 156 lb

List Price: $7,156.00

Key Features


  • All exterior components are 300-series stainless steel
  • All sealing components are Viton® for superior chemical resistance
  • End shields are O-ring sealed to the frame
  • Double lip shaft seals on both ends of TEFC motors (shaft end only on TENV motors)
  • Removable hydrophobic breathers in opposite shaft end bell and conduit box equalize pressure without allowing moisture to enter
  • Double-sealed bearings are pre-lubricated with moisture-resistant high-temperature grease for long life
  • Interior coatings applied to rotor and stator protect against corrosion
  • Windings are immersed and cured in polyester insulating varnish for extra moisture-resistance
  • Three phase motors are UL component recognized – file number E57948, guide number PRGY2; Full fact nameplate is laser etched on the motor frame

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 & 5 Hp
Output KW Output KW: 5.6 & 3.7 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3525 & 2945 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 213JM Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 & 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 18.6/9.3 & 16/8 A Power Factor Power Factor: 84.6
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6209 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6207
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .1725 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Stainless Steel
Shaft Type Shaft Type: JM Overall Length Overall Length: 19.81 in
Frame Length Frame Length: 12 in Shaft Diameter Shaft Diameter: 0.875 in
Shaft Extension Shaft Extension: 4.21 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Inverter Load Inverter Load: CONSTANT 3:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 18.6/9.3 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3525 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: 037618
Voltage Voltage: 230/460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 213
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 22.50 IN Weight Weight: 156.00 LB
UPC UPC: 691720053201 Packaged Width Packaged Width: 16.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.05 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.10 25%: 4.50 50%: 5.80 75%: 7.40 100%: 9.30 115%: 10.20 125%: 11.40
% of Rated Load: Rated Output (KW) 0%: 0.26 25%: 1.68 50%: 3.16 75%: 4.70 100%: 6.27 115%: 6.95 125%: 7.91
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.8 50%: 88.1 75%: 88.9 100%: 89.5 115%: 89.9 125%: 88.1
% of Rated Load: Power Factor (%) 0%: 8.0 25%: 46.9 50%: 68.4 75%: 79.7 100%: 84.6 115%: 85.5 125%: 87.1
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,585 50%: 3,565 75%: 3,545 100%: 3,525 115%: 3,520 125%: 3,505
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 70.0 125%: 85.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.70 50%: 5.50 75%: 8.30 100%: 11.20 115%: 12.50 125%: 14.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 60.00 Current (%): 645.0 Torque (ft-lbs): 19.00 Torque (%): 170.0 Speed (RPM): 552 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 58.00 Current (%): 624.0 Torque (ft-lbs): 25.00 Torque (%): 223.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 4.10 Current (%): 44.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 38.00 Current (%): 409.0 Torque (ft-lbs): 33.00 Torque (%): 295.0 Speed (RPM): 3,130 Rated Output (KW): 0.00 Power Factor (%): 74.7 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 48.00 Current (%): 516.0 Torque (ft-lbs): 30.00 Torque (%): 268.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 63.00 Current (%): 677.0 Torque (ft-lbs): 19.30 Torque (%): 172.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 9.30 Current (%): 100.0 Torque (ft-lbs): 11.20 Torque (%): 100.0 Speed (RPM): 3,525 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle