132586.00..5HP..1500RPM.184T.TEFC.220V.1PH.50HZ.CONT.40C.1.0SF.RIGID..............
132586.00..5HP..1500RPM.184T.TEFC.220V.1PH.50HZ.CONT.40C.1.0SF.RIGID..............
Part#: 132586.00
Catalog#: 132586.00
Model#: M184K14FB6A
Weight: 108 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 220 V |
Speed | Speed: 1440 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 21 A | Power Factor | Power Factor: 97 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 3.255 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 21 A | Synchronous RPM | Synchronous RPM: 1500 rpm |
Frequency | Frequency: 50 Hz | Speed | Speed: 1440 rpm |
Connection Drawing | Connection Drawing: 005423.04 | Outline Drawing | Outline Drawing: 036223-1200 |
Voltage | Voltage: 220 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 82.5 % | Packaged Length | Packaged Length: 25.00 IN |
Weight | Weight: 108.00 LB | UPC | UPC: 722856216373 |
Packaged Width | Packaged Width: 22.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.38 | 25%: 6.91 | 50%: 11.09 | 75%: 15.89 | 100%: 21.00 | 125%: 27.24 | 150%: 34.64 |
% of Rated Load: Rated Output (KW) | 0%: 0.45 | 25%: 1.39 | 50%: 2.35 | 75%: 3.38 | 100%: 4.47 | 125%: 5.73 | 150%: 7.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.6 | 50%: 80.5 | 75%: 83.2 | 100%: 83.2 | 125%: 80.1 | 150%: 75.2 |
% of Rated Load: Power Factor (%) | 0%: 60.5 | 25%: 91.2 | 50%: 96.3 | 75%: 96.8 | 100%: 96.8 | 125%: 95.6 | 150%: 94.5 |
% of Rated Load: Speed (RPM) | 0%: 1,498 | 25%: 1,489 | 50%: 1,479 | 75%: 1,467 | 100%: 1,454 | 125%: 1,437 | 150%: 1,412 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.50 | 50%: 9.00 | 75%: 13.50 | 100%: 18.00 | 125%: 22.50 | 150%: 27.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 21.00 | Current (%): 100.0 | Torque (ft-lbs): 18.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 42.70 | Torque (%): 237.0 | Speed (RPM): 1,344 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 31.30 | Torque (%): 174.0 | Speed (RPM): 1,267 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 138.00 | Current (%): 657.0 | Torque (ft-lbs): 41.40 | Torque (%): 230.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!