General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182TC Frame, TEFC

General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182TC Frame, TEFC

Part#: 132565.00

Catalog#: 132565.00

Model#: CZ6T11WK2B

Weight: 91 lb

List Price: $4,363.00

Key Features


  • All exterior components are 300-series stainless steel
  • All sealing components are Viton® for superior chemical resistance
  • Double lip shaft seals on both ends of TEFC motors (shaft end only on TENV motors)
  • Removable hydrophobic breathers in opposite shaft end bell and conduit box equalize pressure without allowing moisture to enter
  • Double-sealed bearings are pre-lubricated with moisture-resistant high-temperature grease for long life
  • Interior coatings applied to rotor and stator protect against corrosion
  • Windings are immersed and cured in polyester insulating varnish for extra moisture-resistance
  • Single and three phase motors are UL component recognized – file number E57948, guide number PRGY2; Full fact nameplate is laser etched on the motor frame

Specifications


Phase Phase: 3 Output HP Output HP: 1.50 & 1 Hp
Output KW Output KW: 1.1 & 0.75 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1170 & 985 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 182TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 87.5 & 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 6/3 & 5.2/2.6 A Power Factor Power Factor: 62
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6207
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Stainless Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 14.77 in
Frame Length Frame Length: 9 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Inverter Load Inverter Load: VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 6.0/3.0 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1170 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: 035437-900
Voltage Voltage: 230/460 V Output KW Output KW: 1.1 kW
Output HP Output HP: 1.50 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 87.5 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 91.00 LB
UPC UPC: 691720052921 Packaged Width Packaged Width: 13.06 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 1.70 25%: 1.80 50%: 2.00 75%: 2.24 100%: 2.60 115%: 2.80 125%: 3.00 150%: 3.40
% of Rated Load: Rated Output (KW) 0%: 0.11 25%: 0.38 50%: 0.67 75%: 0.98 100%: 1.28 115%: 1.48 125%: 1.60 150%: 1.95
% of Rated Load: Efficiency (%) 0%: 13.5 25%: 73.0 50%: 83.0 75%: 86.0 100%: 87.5 115%: 87.9 125%: 87.0 150%: 86.0
% of Rated Load: Power Factor (%) 0%: 8.0 25%: 27.0 50%: 43.0 75%: 55.0 100%: 62.0 115%: 67.2 125%: 68.0 150%: 71.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,175 115%: 1,175 125%: 1,170 150%: 1,160
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 35.0 115%: 50.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.65 50%: 3.32 75%: 5.02 100%: 6.71 115%: 7.78 125%: 8.48 150%: 10.23
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 14.90 Current (%): Torque (ft-lbs): 10.80 Torque (%): 0.0 Speed (RPM): 600 Rated Output (KW): 4.60 Power Factor (%): 37.0 Rated Output (Hp): 1.50
Curvepoint: Full Load Current (Amps): 2.60 Current (%): 100.0 Torque (ft-lbs): 6.71 Torque (%): 100.0 Speed (RPM): 1,175 Rated Output (KW): 1.28 Power Factor (%): 0.0 Rated Output (Hp): 1.50
Curvepoint: No Load Current (Amps): 1.63 Current (%): 63.0 Torque (ft-lbs): 1.20 Torque (%): 18.0 Speed (RPM): 1,199 Rated Output (KW): 0.10 Power Factor (%): 0.0 Rated Output (Hp): 1.50
Curvepoint: Locked-Rotor Current (Amps): 15.20 Current (%): 585.0 Torque (ft-lbs): 10.97 Torque (%): 163.0 Speed (RPM): 0 Rated Output (KW): 4.80 Power Factor (%): 38.0 Rated Output (Hp): 1.50
Curvepoint: Break-Down Current (Amps): 7.40 Current (%): 281.0 Torque (ft-lbs): 22.50 Torque (%): 335.0 Speed (RPM): 1,043 Rated Output (KW): 5.50 Power Factor (%): 81.0 Rated Output (Hp): 1.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle