Special Voltage Motor, 5 HP, 3 Ph, 60 Hz, 208/416 V, 1800 RPM, 184T Frame, DP

Special Voltage Motor, 5 HP, 3 Ph, 60 Hz, 208/416 V, 1800 RPM, 184T Frame, DP

Part#: 132463.00

Catalog#: 132463.00

Model#: C184T17DB87A

Weight: 62 lb

Key Features


  • Premium efficient ratings
  • Inverter rated
  • Class B insulation systems – 42, 48 and 56 frames
  • Class F insulation system – 140 frame and higher
  • Shielded ball bearings for direct coupled applications
  • Rolled steel material designs
  • Continuous duty
  • Dynamically balanced rotors

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 208/416 V
Speed Speed: 1755 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 13.9/7.0 A Power Factor Power Factor: 83
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2.72 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 14.19 in
Frame Length Frame Length: 10 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 13.9/7.0 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1755 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: 035464-1000
Voltage Voltage: 208/416 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 62.00 LB
UPC UPC: 691720089019 Packaged Width Packaged Width: 13.06 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 2.76 25%: 3.21 50%: 4.20 75%: 5.53 100%: 6.97 115%: 7.96 125%: 8.62 150%: 10.45
% of Rated Load: Rated Output (KW) 0%: 0.13 25%: 1.08 50%: 2.07 75%: 3.10 100%: 4.17 115%: 4.81 125%: 5.29 150%: 6.49
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 86.4 50%: 89.9 75%: 90.3 100%: 89.5 115%: 89.1 125%: 88.2 150%: 86.3
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 46.9 50%: 68.4 75%: 77.7 100%: 83.0 115%: 83.9 125%: 85.0 150%: 86.1
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,780 75%: 1,768 100%: 1,755 115%: 1,748 125%: 1,741 150%: 1,725
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 85.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.68 50%: 7.36 75%: 11.13 100%: 14.95 115%: 17.27 125%: 18.85 150%: 22.83
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 6.30 Current (%): 100.0 Torque (ft-lbs): 14.95 Torque (%): 100.0 Speed (RPM): 1,755 Rated Output (KW): 4.17 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 28.30 Current (%): 449.0 Torque (ft-lbs): 47.69 Torque (%): 319.0 Speed (RPM): 1,500 Rated Output (KW): 16.60 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 45.30 Current (%): 719.0 Torque (ft-lbs): 29.00 Torque (%): 194.0 Speed (RPM): 270 Rated Output (KW): 17.60 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 2.50 Current (%): 40.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.13 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 46.30 Current (%): 735.0 Torque (ft-lbs): 30.00 Torque (%): 201.0 Speed (RPM): 0 Rated Output (KW): 18.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle