Washdown Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184JM Frame, TEFC

Washdown Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184JM Frame, TEFC

Part#: 132452.00

Catalog#: 132452.00

Model#: C184T17WK23A

Weight: 100 lb

List Price: $4,647.00

Key Features


  • All exterior components are 300-series stainless steel
  • All sealing components are Viton® for superior chemical resistance
  • Double lip shaft seals on both ends of TEFC motors (shaft end only on TENV motors)
  • Removable hydrophobic breathers in opposite shaft end bell and conduit box equalize pressure without allowing moisture to enter
  • Double-sealed bearings are pre-lubricated with moisture-resistant high-temperature grease for long life
  • Interior coatings applied to rotor and stator protect against corrosion
  • Windings are immersed and cured in polyester insulating varnish for extra moisture-resistance
  • Three phase motors are UL component recognized – file number E57948, guide number PRGY2
  • Full fact nameplate is laser etched on the motor frame

Specifications


Phase Phase: 3 Output HP Output HP: 5 & 3 Hp
Output KW Output KW: 3.7 & 2.2 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1760 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 184JM Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 & 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 12.6/6.3 & 10/5 A Power Factor Power Factor: 83
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6207
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2.68 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Stainless Steel
Shaft Type Shaft Type: JM Overall Length Overall Length: 17.27 in
Frame Length Frame Length: 10 in Shaft Diameter Shaft Diameter: 0.875 in
Shaft Extension Shaft Extension: 4.21 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 3:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 12.6/6.3 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: 035484-1000
Voltage Voltage: 230/460 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 100.00 LB
UPC UPC: 691720053188 Packaged Width Packaged Width: 13.06 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 2.40 25%: 2.80 50%: 3.72 75%: 4.90 100%: 6.30 115%: 7.20 125%: 7.80 150%: 9.46
% of Rated Load: Rated Output (KW) 0%: 0.13 25%: 1.09 50%: 2.10 75%: 3.10 100%: 4.17 115%: 4.83 125%: 5.30 150%: 6.49
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 85.9 50%: 88.9 75%: 90.2 100%: 89.5 115%: 89.3 125%: 88.0 150%: 86.2
% of Rated Load: Power Factor (%) 0%: 6.8 25%: 48.8 50%: 70.9 75%: 79.4 100%: 83.0 115%: 84.2 125%: 85.3 150%: 86.1
% of Rated Load: Speed (RPM) 0%: 1,798 25%: 1,790 50%: 1,779 75%: 1,768 100%: 1,760 115%: 1,747 125%: 1,742 150%: 1,727
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 65.0 115%: 90.0 125%: 110.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.68 50%: 7.39 75%: 11.13 100%: 15.00 115%: 17.40 125%: 18.84 150%: 22.80
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 50.20 Torque (%): 336.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Full Load Current (Amps): 6.30 Current (%): 100.0 Torque (ft-lbs): 14.96 Torque (%): 100.0 Speed (RPM): 0 Rated Output (KW): 4.17 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 49.00 Current (%): 778.0 Torque (ft-lbs): 30.10 Torque (%): 201.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 29.80 Torque (%): 199.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle