General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184TC Frame, TEFC

General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184TC Frame, TEFC

Part#: 132449.00

Catalog#: 132449.00

Model#: C184T34WC11A

Weight: 75 lb

List Price: $4,921.00

Key Features


  • All exterior components are 300-series stainless steel
  • All sealing components are Viton® for superior chemical resistance
  • Double lip shaft seals on both ends of TEFC motors (shaft end only on TENV motors)
  • Removable hydrophobic breathers in opposite shaft end bell and conduit box equalize pressure without allowing moisture to enter
  • Double-sealed bearings are pre-lubricated with moisture-resistant high-temperature grease for long life
  • Interior coatings applied to rotor and stator protect against corrosion
  • Windings are immersed and cured in polyester insulating varnish for extra moisture-resistance
  • Single and three phase motors are UL component recognized – file number E57948, guide number PRGY2; Full fact nameplate is laser etched on the motor frame

Specifications


Phase Phase: 3 Output HP Output HP: 5 & 3 Hp
Output KW Output KW: 3.7 & 2.2 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3495 & 2920 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 184TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 88.5 & 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 12/6 & 9.2/4.6 A Power Factor Power Factor: 89.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6207
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2.32 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Stainless Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 15.77 in
Frame Length Frame Length: 10 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 3:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 12.0/6.0 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3495 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: 035438-1000
Voltage Voltage: 230/460 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 88.5 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 75.00 LB
UPC UPC: 691720053041 Packaged Width Packaged Width: 13.06 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 1.70 25%: 2.30 50%: 3.30 75%: 4.50 100%: 6.00 115%: 6.80 125%: 7.40 150%: 9.10
% of Rated Load: Rated Output (KW) 0%: 0.20 25%: 1.10 50%: 2.10 75%: 3.10 100%: 4.20 115%: 4.90 125%: 5.30 150%: 6.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.9 50%: 87.9 75%: 89.1 100%: 88.5 115%: 88.3 125%: 87.6 150%: 86.5
% of Rated Load: Power Factor (%) 0%: 14.8 25%: 62.9 50%: 81.1 75%: 87.5 100%: 89.5 115%: 90.5 125%: 90.8 150%: 88.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,576 50%: 3,551 75%: 3,526 100%: 3,495 115%: 3,477 125%: 3,463 150%: 3,470
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 75.0 125%: 85.0 150%: 100.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.80 50%: 3.70 75%: 5.60 100%: 7.50 115%: 8.70 125%: 9.50 150%: 11.34
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 6.00 Current (%): 100.0 Torque (ft-lbs): 7.50 Torque (%): 100.0 Speed (RPM): 3,495 Rated Output (KW): 0.00 Power Factor (%): 89.5 Rated Output (Hp): 5.00
Curvepoint: Locked-Rotor Current (Amps): 47.00 Current (%): 783.0 Torque (ft-lbs): 16.00 Torque (%): 213.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: 1/3 Current (Amps): 45.00 Current (%): 750.0 Torque (ft-lbs): 14.00 Torque (%): 187.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 42.00 Current (%): 700.0 Torque (ft-lbs): 14.00 Torque (%): 187.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 1.70 Current (%): 28.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 14.8 Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 30.00 Current (%): 500.0 Torque (ft-lbs): 26.00 Torque (%): 347.0 Speed (RPM): 2,850 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00
Curvepoint: 2/3 Current (Amps): 38.00 Current (%): 633.0 Torque (ft-lbs): 15.00 Torque (%): 200.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle