..3HP..1170RPM.182TC.DP.230V.3PH.60HZ.30MIN.40C.1.25SF.C FACE.C182T11DC5......NONE.......
..3HP..1170RPM.182TC.DP.230V.3PH.60HZ.30MIN.40C.1.25SF.C FACE.C182T11DC5......NONE.......
Part#: 132307.00
Catalog#: 132307.00
Weight: 81 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1170 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 182TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 10 A | Power Factor | Power Factor: 64 |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.11 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: TC |
Current | Current: 10 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1170 rpm | Connection Drawing | Connection Drawing: 005102.01 |
Outline Drawing | Outline Drawing: OL132307 | Voltage | Voltage: 230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 87.5 % |
Weight | Weight: 81.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.10 | 25%: 7.30 | 50%: 8.00 | 75%: 9.00 | 100%: 10.25 | 115%: 11.15 | 125%: 11.80 | 150%: 13.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.24 | 25%: 0.83 | 50%: 1.41 | 75%: 2.03 | 100%: 2.68 | 115%: 3.09 | 125%: 3.37 | 150%: 4.07 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.9 | 50%: 79.0 | 75%: 82.4 | 100%: 83.4 | 115%: 83.5 | 125%: 83.2 | 150%: 82.3 |
% of Rated Load: Power Factor (%) | 0%: 8.4 | 25%: 28.4 | 50%: 44.4 | 75%: 56.6 | 100%: 65.7 | 115%: 69.5 | 125%: 71.6 | 150%: 75.7 |
% of Rated Load: Speed (RPM) | 0%: 1,198 | 25%: 1,190 | 50%: 1,182 | 75%: 1,173 | 100%: 1,164 | 115%: 1,156 | 125%: 1,152 | 150%: 1,140 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 62.0 | 115%: 76.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.37 | 50%: 6.65 | 75%: 10.05 | 100%: 13.52 | 115%: 15.70 | 125%: 17.12 | 150%: 20.68 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 54.50 | Torque (%): 404.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 71.00 | Current (%): 710.0 | Torque (ft-lbs): 42.00 | Torque (%): 311.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 10.00 | Current (%): 100.0 | Torque (ft-lbs): 13.50 | Torque (%): 100.0 | Speed (RPM): 1,170 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 41.50 | Torque (%): 307.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!