General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 182TC Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/255/427/Article_13220600_ProductImage_9_13220600.jpg)
General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 182TC Frame, TEFC
Part#: 132206.00
Catalog#: 132206.00
Model#: C182T17WK14A
Weight: 90 lb
List Price: $4,454.00
Your Price: Login is Required
Key Features
- All exterior components are 300-series stainless steel; All sealing components are Viton® for superior chemical resistance
- End shields are O-ring sealed to the frame; Double lip shaft seals on both ends of TEFC motors (shaft end only on TENV motors)
- Interior coatings applied to rotor and stator protect against corrosion; Ease to clean construction is BISSC Certified for bakery applications
- Removable hydrophobic breathers in opposite shaft end bell and conduit box equalize pressure without allowing moisture to enter
- LEESON’s exclusive IRIS™ Inverter-Rated Insulation System provides extra protection and long life, especially in inverter-driven applications
- Full fact nameplate is laser etched on the motor frame
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.8/3.9 A | Power Factor | Power Factor: 80.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 6.08 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Stainless Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 14.77 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 3:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 7.8/3.9 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: 035437-900 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 90.00 LB |
UPC | UPC: 691720000120 | Packaged Width | Packaged Width: 13.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 13.44 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.90 | 25%: 2.10 | 50%: 2.56 | 75%: 3.18 | 100%: 3.90 | 115%: 4.40 | 125%: 4.73 | 150%: 5.61 |
% of Rated Load: Rated Output (KW) | 0%: 0.11 | 25%: 0.69 | 50%: 1.28 | 75%: 1.87 | 100%: 2.50 | 115%: 2.86 | 125%: 3.13 | 150%: 3.79 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.8 | 50%: 87.7 | 75%: 89.6 | 100%: 89.5 | 115%: 89.9 | 125%: 89.2 | 150%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 6.9 | 25%: 41.4 | 50%: 62.7 | 75%: 73.8 | 100%: 80.5 | 115%: 81.6 | 125%: 83.0 | 150%: 84.7 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,792 | 50%: 1,785 | 75%: 1,777 | 100%: 1,770 | 115%: 1,766 | 125%: 1,755 | 150%: 1,750 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 47.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.42 | 75%: 6.64 | 100%: 8.91 | 115%: 10.26 | 125%: 11.20 | 150%: 13.49 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 33.50 | Current (%): 859.0 | Torque (ft-lbs): 22.50 | Torque (%): 253.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 21.50 | Current (%): 551.0 | Torque (ft-lbs): 36.00 | Torque (%): 404.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 33.00 | Current (%): 846.0 | Torque (ft-lbs): 21.00 | Torque (%): 236.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 3.90 | Current (%): 100.0 | Torque (ft-lbs): 8.90 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 0.00 | Power Factor (%): 80.5 | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |